Topology | Wireless Power Transfer |
Input voltage | 20 V |
Output 1 | 12 V / 1.5 A |
IC revision | Rev.001 |
BD57015GWL is a stand-alone wireless power receiver IC. The device integrates a fully synchronous rectifier circuit withlow-impedance FETs, Qi compliant and PMA compliantpacket controller, adjustable regulated voltage output, and an open-drain output terminal to communicate with the power transmitter using amplitude modulation. BD57015GWL is targeted at mobile applicationsimplementing wireless charging compliant to Qi Medium Power standard and the PMA standard.
Low Impedance FET rectifier High efficiency fully synchronous rectifier Maximum Input Voltage of 20V Supports Qi standard ver1.2, PMA standard SR1 Automatic Detection of Qi / PMA, or selection byexternal pin Open-Drain output terminal for modulation TX-RX coil Position Gap alarm
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | P (W) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 760308102207 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-WPCC Wireless Power Transfer Receiver Coil | works with Qi Rx IC's | 40 x 40 x 1.2 mm | 8 | 5 | 80 | 16 | 30 | 80 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 760308102207 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | P (W) | Samples |
---|