| Topology | Flyback Converter |
| Input voltage | 210-480 V |
| Switching frequency | 90-120 kHz |
| Output 1 | 12 V / 2.5 A |
| IC revision | Rev001 |
Quasi-resonant Auxiliary Power Supply with 1700V SiC MOSFET Power converters used in industrial systems, as for instance photovoltaic (PV) inverters, uninterruptable power supplies (UPS) and industrial motor drives, need an auxiliary supply unit (AUX). Such unit provides the required power for system peripherals — i.e. Microprocessor, LCD display, sensors, fans, as well as for gate drivers inside the main power circuit.
Input voltage: 210 - 480 Vac300 - 900 VdcOutput voltage: 12V +/- 3%Output power: 30W @ Vinmin40W @ VinmaxSwitching Frequency: 90 - 120 kHz
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691219610002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2196 - 10.16 mm Horiz. Entry Modular | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 8 to 22 (AWG) 8.37 to 0.326 (mm²) | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 20.32 | – | – | – | Box | – | – | – | 10.16 | – | |
![]() | 691102710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 10 | – | 10 | – | Box | – | – | – | 5 | – | |
![]() | 860080575017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 470 µF | ±20% | 35 | – | – | – | 9 | – | – | 20 | – | – | – | Ammopack | 5000 | 1850 | 164.5 | 5 | 10 | ||
![]() | 860040672001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 22 µF | ±20% | 50 | – | – | – | 10 | – | – | 11 | – | – | – | Ammopack | 5000 | 220 | 11 | 2 | 5 | ||
| 885012007055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 47 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | |||
| 885012207088 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 2.2 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | – | |||
| 885012207098 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 5 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | – | |||
![]() | 750316318 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 691219610002 | SPEC | – |
![]() | 691102710002 | SPEC | – |
![]() | 860080575017 | SPEC | |
![]() | 860040672001 | SPEC | |
| 885012007055 | SPEC | ||
| 885012207088 | SPEC | ||
| 885012207098 | SPEC | ||
![]() | 750316318 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Samples |
|---|