Topology | Buck Converter |
Input voltage | 2.7-5.5 V |
Output 1 | 1.8 V / 3 A |
BD9A300MUV is a synchronous buck switching regulator with built-in low On-resistance power MOSFETs. It is capable of providing current up to 3A. The SLLM™ control provides excellent efficiency characteristics in light-load conditions which make the product ideal for equipment and devices that demand minimal standby power consumption. The oscillating frequency is high at 1MHz using a small value of inductance. It is a current mode control DC/DC converter and features high-speed transient response. Phase compensation can also be set easily.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74477790015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 1.5 | 6.4 | – | 18 | 75 | 7345 | Robust | 7.3 | 9 | – | – | SMT | ||
![]() | 744310150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.5 | 9.6 | – | 13.97 | 80 | 7030 | SMT | 4.75 | 12 | 12.7 | Superflux | SMT | ||
![]() | 744311150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.5 | 13.8 | – | 7.26 | 72 | 7040 | SMT | 4.5 | 14 | 6.6 | Superflux | SMT | ||
![]() | 744314150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.5 | 16.4 | – | 4.73 | 110 | 7050 | SMT | 4 | 11 | 4.3 | Superflux | SMT | ||
![]() | 74437346015 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1.5 | 9.1 | – | 15 | 45 | 7030 | – | 11.2 | 27.6 | – | – | SMT | ||
![]() | 74437349015 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1.5 | 11.3 | – | 9 | 35 | 7050 | SMT | 9.7 | 18.7 | – | – | SMT | ||
![]() | 7447783015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 1.5 | – | 7.8 | 15 | 73 | 7332 | Performance | – | – | – | – | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74477790015 | SPEC | |
![]() | 744310150 | SPEC | |
![]() | 744311150 | SPEC | |
![]() | 744314150 | SPEC | |
![]() | 74437346015 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 74437349015 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 7447783015 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Mount | Samples |
---|