Topology | Buck Converter |
Input voltage | 12 V |
Switching frequency | 280-380 kHz |
Output 1 | 5 V / 1.5 A |
IC revision | 004 |
BD9E103FJ is a single synchronous buck DC/DCconverter with built-in low on-resistance powerMOSFETs. The SLLMTM control provides excellentefficiency characteristics in light-load conditions whichmake the product ideal for equipment and devices thatdemand minimal standby power consumption.BD9E103FJ is a current mode control DC/DC converterand features high-speed transient response. Phasecompensation can also be set easily.
Single Synchronous Buck DC/DC Converter 5V Fixed Output Voltage SLLMTM (Simple Light Load Mode) Control Efficiency = 80% (@IOUT=10mA) Over Current Protection Short Circuit Protection Thermal Shutdown Protection Under Voltage Lockout Protection Over Voltage Protection Internal Soft Start Reduced External Diode SOP-J8 Package
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74404064220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | 22 | 2.1 | 2.5 | 89 | 15 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74404064220 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Samples |
---|