Topology | Buck Converter |
Input voltage | 7.2-28 V |
Switching frequency | 484-616 kHz |
Output 1 | 5 V / 3 A |
IC revision | 004 |
BD9E302EFJ is a synchronous buck switching regulatorwith built-in power MOSFETs. High efficiency at light loadwith a SLLMTM (Simple Light Load Mode). It is mostsuitable for use in the equipment to reduce the standbypower is required. It is a current mode control DC/DCconverter and features high-speed transient response.Phase compensation can also be set easily.
Synchronous single DC/DC converter SLLMTM control (Simple Light Load Mode) Over current protection Short circuit protection Thermal shutdown protection Under voltage lockout protection Soft start Reduce external diode HTSOP-J8 package
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437349047 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 4.7 | 6.2 | 7.5 | 14.6 | 30.8 | 24 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437349047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|