Topology | Forward Converter |
Input voltage | 85-265 V |
Switching frequency | 58-72 kHz |
Output 1 | 5 V / 1 A |
IC revision | 3.3 |
The STR4A100 series are power ICs for switchingpower supplies, incorporating a sense MOSFET and acurrent mode PWM controller IC.The low standby power is accomplished by theautomatic switching between the PWM operation innormal operation and the burst-oscillation under lightload conditions. The product achieves highcost-performance power supply systems with fewexternal components.
● Current Mode Type PWM Control● Auto Standby FunctionNo Load Power Consumption < 10 mW● Operation ModeNormal Operation: PWM ModeStandby : Burst Oscillation Mode● Random Switching Function● Slope Compensation Function● Leading Edge Blanking Function● Bias Assist Function● Soft Start Function● Protections− Overcurrent Protection (OCP) : Pulse-by-Pulse,built-in compensation circuit to minimize OCP pointvariation on AC input voltage− Overload Protection (OLP) : Aauto-restart− Overvoltage Protection (OVP) : Auto-restart− Thermal Shutdown (TSD) : Auto-restart withhysteresis
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | L (mH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750370288 | SPEC | 9 files | WE-OLEE Offline Transformer | 85 - 265 V (AC) | 5 | 1 | 17 | 65 | 1.7 | 16.88:1:1.88 | 1.05 | 3000 | 22.25 | 14.6 | 23.24 | THT | EE20/10/6 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | L (mH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples |
---|