IC manufacturers Semtech

IC manufacturers (98)

Semtech SX1301

Base Band Processor for Data Concentrator for Long Range Communication Network

Overview

TopologyOther Topology

Description

The SX1301 digital baseband chip is a massive digital signal processing engine specifically designed to offer breakthrough gateway capabilities in the ISM bands worldwide. It integrates the LORA concentrator IP.

Features

  • Up to -142.5 dBm sensitivity with SX1257 Tx/Rx front-end (see reference design)
  • 70 dB CW interferer rejection at 1 MHz offset
  • Able to operate with negative SNR, CCR up to 9 dB
  • Emulates 49x LORA demodulators and 1x (G)FSK demodulator
  • Dual digital TX&RX radio front-end interfaces
  • 10 programmable parallel demodulation paths
  • Dynamic data-rate (DDR) adaptation
  • True antenna diversity or simultaneous dual-band operation

Typical applications

  • Internet of Things (IoT)
  • Security Sensors Network
  • Smart Metering
  • Agricultural Monitoring

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
Type Samples
74279223560SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-MPSB EMI Multilayer Power Suppression Bead 56 90 1000 MHz 10000 90 2.28 High Current
Order Code Data­sheet Simu­lation
74279223560SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
Type Samples