IC manufacturers Semtech

IC manufacturers (108)

Semtech SX1301 | Demoboard SX1301 Reference Board - SX1301AP1CAS - 915MHz

Digital Baseband Chip for outdoor LoRaWAN™ macro gateways

Overview

TopologyOther Topology
IC revisione286V02b

Description

The SX1301 digital baseband chip is a massive digital signal processing engine specifically designed to offer breakthrough gateway capabilities in the ISM bands worldwide. It integrates the LoRa concentrator IP. The LoRa concentrator is a multi-channel high performance transmitter/receiver designed to simultaneously receive several LoRa packets using random spreading factors on random channels. Its goal is to enable robust connection between a central wireless data concentrator and a massive amount of wireless end-points spread over a very wide range of distances. The SX1301 is targeted at smart metering fixed networks and Internet of Things applications.

Features

  • Up to -142.5dBm sensitivity with SX1257 Tx/Rx front-end
  • 70 dB CW interferer rejection at 1 MHz offset
  • Able to operate with negative SNR, CCR up to 9dB
  • Emulates 49x LoRa demodulators and 1x (G)FSK demodulator
  • Dual digital TX&RX radio front-end interfaces
  • 10 programmable parallel demodulation paths
  • Dynamic data-rate (DDR) adaptation
  • True antenna diversity or simultaneous dual-band operation

Typical applications

  • Smart Metering
  • Internet of Things (IoT)
  • Agricultural Monitoring
  • Security Sensors Network

More information

Parts approved by Semtech

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Color
Gender
IR(A)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, Black
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins1 
ColorBlack 
GenderJumper 
Rated Current3 A
PackagingBag 
–Check availability
SPECWR-PHD Jumper, 1, Red
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins1 
ColorRed 
GenderJumper 
Rated Current3 A
PackagingBag 
–Check availability