IC manufacturers Semtech

IC manufacturers (108)

Semtech TS30012

High Efficiency 1A/2A/3A Current-Mode Synchronous Buck DC/DC Converter, 1MHz

Overview

TopologyBuck Converter
Input voltage4.5-24 V
Switching frequency900-1100 kHz
Output 11.8 V / 2 A
IC revision1.7

Description

The TS30011 (1A), TS30012 (2A) and TS30013 (3A) are DC/DCsynchronous switching regulator with fully integrated powerswitches, internal compensation, and full fault protection. Theswitching frequency of 1MHz enables the use of small filtercomponents resulting in minimal board space and reducedBOM costs.The TS30011/12/13 utilizes current mode feedback in normalregulation PWM mode. When the regulator is placed instandby (EN is low), the device draws less than 10uA quiescentcurrent.The TS30011/12/13 integrates a wide range of protectioncircuitry including input supply under-voltage lockout, outputvoltage soft start, current limit, and thermal shutdown.The TS30011/12/13 includes supervisory reporting throughthe PG (Power Good) open drain output to interface othercomponents in the system.

Features

Fixed output voltage choices: 1.5V, 1.8V, 2.5V, 3.3V, and 5Vwith +/- 2% output tolerance

  • Adjustable version output voltage range: 0.9V to (VCC –1V) with +/-1.5% reference.
  • Wide input voltage rangeŒŒ TS30011/12: 4.5V to 24V (26.4V Abs MaxŒŒ TS30013: 4.5V to 18V (20V Abs Max)
  • 1MHz +/- 10% fixed switching frequency
  • Continuous output current: 1A (TS30011), 2A (TS30012)and 3A (TS30013)
  • High efficiency – up to 95%
  • Current mode PWM control with PFM mode for improvedlight load efficiency
  • Voltage supervisor for VOUT reported at the PG pin
  • Input supply under voltage lockout
  • Soft start for controlled startup with no overshoot
  • Full protection for over-current, over-temperature, andVOUT over-voltage
  • Less than 10uA in standby mode
  • Low external component count

Typical applications

  • Set-top box, DVD, LCD, LED supply
  • On-card switching regulators
  • Industrial power supplies

Parts approved by Semtech

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD2 SMT Power Inductor, 4.7 µH, 3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current3 A
Saturation Current5.5 A
DC Resistance0.071 Ω
Self Resonant Frequency33 MHz
–Check availability