| Topology | Buck Converter |
| Input voltage | 4.5-40 V |
| Switching frequency | 900-1100 kHz |
| Output 1 | 3.3 V / 1 A |
| Output 2 | 2.5 V / 1 A |
| Output 3 | 1.5 V / 1 A |
| Output 4 | 5 V / 1 A |
| Output 5 | 1.8 V / 1 A |
| IC revision | 2.1 |
he TS30041 (1A) and TS30042 (2A) are DC/DC synchronousswitching regulators with fully integrated power switches,internal compensation, and full fault protection. The switchingfrequency of 1MHz enables the use of small ! lter componentsresulting in minimal board space and reduced BOM costs.
Fixed output voltage choices: 1.5V, 1.8V, 2.5V, 3.3V, and 5Vwith +/- 2% output tolerance
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012205033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 22 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | |||
| 885012208019 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 22 µF | ±10% | 10 | 1206 | -55 °C up to +125 °C | 10 | 0.005 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | |||
![]() | 744774047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | – | – | – | 5848 | -40 °C up to +125 °C | – | – | – | 5.2 | 5.8 | 4.5 | – | – | 4.7 | 3 | 5.5 | 0.071 | 33 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012205033 | SPEC | ||
| 885012208019 | SPEC | ||
![]() | 744774047 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Samples |
|---|