| Topology | Buck Converter |
| Input voltage | 4.5-40 V |
| Switching frequency | 900-1100 kHz |
| Output 1 | 5 V / 2 A |
| Output 2 | 2.5 V / 2 A |
| Output 3 | 3.3 V / 2 A |
| Output 4 | 1.5 V / 2 A |
| Output 5 | 1.8 V / 2 A |
| IC revision | 2.1 |
The TS30041 (1A) and TS30042 (2A) are DC/DC synchronousswitching regulators with fully integrated power switches,internal compensation, and full fault protection. The switchingfrequency of 1MHz enables the use of small ! lter componentsresulting in minimal board space and reduced BOM costs.
Fixed output voltage choices: 1.5V, 1.8V, 2.5V, 3.3V, and 5V with +/- 2% output toleranceAdjustable version output voltage range: 0.9V to (VCC - 1V) with +/- 1.5% referenceWide input voltage range: 4.5V to 40V (42V Abs Max)1MHz +/- 10% fixed switching frequencyContinuous output current: 1A (TS30041), 2A (TS30042)High efficiency up to 95%Current mode PWM control with PFM mode for improved light load efficiencyVoltage supervisor for VOUT reported at the PG pinInput supply under voltage lockoutSoft start for controlled startup with no overshootFull protection for over-current, over-temperature, andUT over-voltageSYNC function on EN/SYNC pin to control switching frequencyLess than 10uA in standby modeLow external component count
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012205033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 22 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | |||
| 885012208019 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 22 µF | ±10% | 10 | 1206 | -55 °C up to +125 °C | 10 | 0.005 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | |||
![]() | 744774047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | – | – | – | 5848 | -40 °C up to +125 °C | – | – | – | 5.2 | 5.8 | 4.5 | – | – | 4.7 | 3 | 5.5 | 0.071 | 33 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012205033 | SPEC | ||
| 885012208019 | SPEC | ||
![]() | 744774047 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Samples |
|---|