Topology | Wireless Power Transfer |
Input voltage | 5 V |
IC revision | 1.01 |
LinkCharge LP TSWITX-5V-2RX-EVM is a multi-device transmitter demonstration platform allowing testing of approximately 1 watt of wireless power transmission.The Semtech TSWITX-5V-2RX-EVM is an evaluation platform for the test and experimentation of a wireless charging transmitter based on the Semtech TS80002 Wireless Power Transmitter Controller and TS61005 Dual N-Channel MOSFET Driver. This evaluation module, in conjunction with its compatible receiver, the TSWIRX-5V2-EVM, provides a complete system.The TSWITX-5V-2RX-EVM is a multi-device wireless charging platform that can support two TSWIRX-5V2-EVM oncurrently with each RX output at a 100mA.
Low power multi-device charging wireless power transmitter
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | P (W) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 760308102308 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-WPCC Wireless Power Transfer Transmitter Coil | works with Qi Tx IC's | 50 x 30 x 2.4 mm | 3 | 8.5 | 35 | 27 | 60 | 150 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 760308102308 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | P (W) | Samples |
---|