IC manufacturers Semtech

IC manufacturers (98)

Semtech TS80003 | Demoboard TSDMTX-19V3-EVM

High Efficiency Transmitter Controller for Wireless Power Systems

Overview

TopologyWireless Power Transfer
IC revision2.0

Description

These coils is for same project of TSDMTX-19V3-EVM.The Semtech TSDMTX-19V3-EVM is an evaluation platform for test and experimentation of a wireless charging transmitter based on the Semtech TS80003 Wireless Power Transmitter Controller, TS61002 FET Driver, TS30011 DC/DC Converter, and TS94033 Current Sense Amplifier. This evaluation module provides a complete system solution and is compatible with the major industry standards of power transmission, making this transmitter an ideal platform for powering the majority of wireless receivers in use today.The TSDMTX-19V3-EVM Evaluation Module is a ready-to-use demonstration platform allowing testing of up to 15 watts of wireless power transmission compliant with the dominant industry standard.The transmitter may be coupled with any receiver module to form a complete wireless power transmission system. For the system designer, a likely choice might be the complementary Semtech TSDMRX-19V/20W-EVM, which can allow a variety of experiments to easily be performed in order to learn more about the behavior of the system.There are a number of other Semtech Receiver EVMs that support different power levels and output voltages, any of which can be used as they are compatible with the major industry standards and therefore are compatible with the TSDMTX-19V3-EVM transmitter.

Features

  • Supports Qi® 1.2.2, Resonant (A4WP) and proprietary wireless charging applications
  • Power outputs up to 100W
  • Support for single and multi-coil applications
  • Support for half and full-bridge power sections
  • Support for variable voltage, variable frequency and variable duty cycle architectures
  • Integrated controller and ?ash for communications and control
  • High precision data converters
  • Precise control of bridge duty cycle and frequency
  • Low external component count

Typical applications

  • 5 / 12 / 19 / 24V single coil wireless power transmitters / Multi-coil transmitters / Power tool chargers
  • Medical applications
  • Laptop chargers
  • Wearable device chargers

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesComplianceSizeL
(µH)
IR
(A)
RDC max.
(mΩ)
fres
(MHz)
Q
(%)
P
(W)
Samples
760308110SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-WPCC Wireless Power Transfer Transmitter Coil Qi - A10; MP-A1/A7 53 x 53 x 6 mm 24 6 100 5 180 100
Order Code Data­sheet Simu­lation
760308110SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesComplianceSizeL
(µH)
IR
(A)
RDC max.
(mΩ)
fres
(MHz)
Q
(%)
P
(W)
Samples