Topology | Boost Converter |
Input voltage | 4.5-22 V |
Output 1 | 28.5 V |
IC revision | A4 |
The SGM6613A is a high-efficient synchronous Boost converter integrated with a 17mΩ low-side power switch and a 31mΩ high-side power switch. This device is capable to deliver up to 28.5V output and operates at a wide input voltage range of 4.5V to 22V.The SGM6613A operates the pulse width modulation (PWM) mode at moderate to heavy load conditions. The forced pulse width modulation (PWM) mode isapplied at light load condition to prevent operation faults caused by low switching frequency. The SGM6613A also includes the output over-voltage protection, inductor current limit protection and thermal shutdown protection.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC typ. (mΩ) | RDC max. (mΩ) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744325180 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.8 | 22.1 | 7 | 18 | 3.5 | 70 | Superflux | – | 3.85 | SMT | ||
![]() | 74437368033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 3.3 | 11.1 | 15.6 | 31.2 | – | 22 | – | 10.8 | 11.8 | SMT | ||
![]() | 74439369047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 4.7 | 20 | 13.6 | 28.05 | 5 | 21 | – | 5 | 5.5 | SMT | ||
![]() | 74437368068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 6.8 | 8.6 | 8 | 17.4 | – | 13 | – | 17.5 | 23.3 | SMT | ||
![]() | 74437368100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 10 | 7 | 7.9 | 16.8 | – | 12 | – | 27 | 30 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744325180 | SPEC | |
![]() | 74437368033 | SPEC | |
![]() | 74439369047 | SPEC | |
![]() | 74437368068 | SPEC | |
![]() | 74437368100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC typ. (mΩ) | RDC max. (mΩ) | Mount | Samples |
---|