| Topology | Flyback Converter |
| Input voltage | 90-265 V |
| Output 1 | 20 V / 2.25 A |
| Output 2 | 9 V / 3 A |
| Output 3 | 15 V / 3 A |
| Output 4 | 5 V / 3 A |
| IC revision | 1.0 |
This reference design describes a 45 W universal input offline power supply with programmable output voltage (5 V/3 A, 9 V/3 A, 15V/3A, 20 V/2.25A). The power supply uses SZ1131 (Flyback PWM controller with integrated active clamp circuit) IC, and Weltrend WT6633P USB PD controller. This design shows the high-power density and efficiency that can be achieved due to the high level of integration of the SZ1131 controller.This document contains the power supply pecification,schematic, bill-of-materials, transformer documentation,printed circuit layout and performance data.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | Operating Temperature | Q (%) | Ceramic Type | Fl (mm) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890334022017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | Across the mains | 68 nF | 310 | X2 | 400 | 0.1 | 30 GΩ | 7.5 | 10 | 6 | 12 | Bulk | ±10% | Pitch 7.5 mm | -40 °C up to +105 °C | – | – | – | ||
| 885012006020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | 33 pF | 16 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±5% | 0603 | -55 °C up to +125 °C | 1000 | NP0 Class I | 0.4 | |||
| 885012006034 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | 22 pF | 25 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±5% | 0603 | -55 °C up to +125 °C | 840 | NP0 Class I | 0.4 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 890334022017 | SPEC | |
| 885012006020 | SPEC | ||
| 885012006034 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | Operating Temperature | Q (%) | Ceramic Type | Fl (mm) | Samples |
|---|