| Topology | Flyback Converter |
| Input voltage | 90-265 V |
| Output 1 | 5 V / 3 A |
| Output 2 | 15 V / 3 A |
| Output 3 | 20 V / 3.25 A |
| Output 4 | 9 V / 3 A |
| IC revision | 1.0 |
This reference design describes a 65 W universal input offline power supply with programmable output voltage (5 V/3 A, 9 V/3 A, 15V/3A, 20 V/3.25A). The power supply uses SZ1131 (Flyback PWM controller with integrated active clamp circuit) IC, Transphorm TP65H300G4LSG (650 V SuperGaN FET) and Weltrend WT6633P USB PD controller. This design shows the high-power density and efficiency that can be achieved due to the high level of integration of the SZ1131 controller.This document contains the power supply specification,schematic, bill-of-materials, transformer documentation,printed circuit layout and performance data.
| Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | RDC max. (Ω) | Samples | |
|---|---|---|---|---|---|---|---|---|---|
![]() | 7447023 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | 60 | 4.1 | 0.04 |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | RDC max. (Ω) | Samples |
|---|