| Topology | Flyback Converter |
| Input voltage | 90-265 V |
| Output 1 | 5 V / 3 A |
| Output 2 | 20 V / 3.25 A |
| Output 3 | 15 V / 3 A |
| Output 4 | 9 V / 3 A |
| IC revision | 1.1 |
This reference design describes an all-silicon 65 W universal input offline power supply with programmable output voltage (5 V/3 A, 9 V/3 A, 15 V/3 A, 20 V/3.25 A). The power supply uses SZ1131 (Flyback PWM controller with integrated active clamp circuit) IC and Cypress CYPD3174 USB PD controller. This design shows the high-power density and efficiency that can be achieved due to the high level of integration of the SZ1131 controller.This document contains the power supply specification, schematic, bill-of-materials, transformer documentation, printed circuit layout and performance data.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890334024001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | Across the mains | 150 nF | 310 | X2 | 210 | 0.1 | 30 GΩ | 12.5 | 15 | 6 | 11.5 | Bulk |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 890334024001 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples |
|---|