Topology | Flyback Converter |
Input voltage | 90-305 V |
Switching frequency | 40-70 kHz |
Output 1 | 50 V / 0.7 A |
IC revision | 1 |
user manual describes the operation of the SSL5511DB1399 demo board featuringthe SSL LED driver SSL5511T in a 35 W isolated application for universal mains.The SSL5511DB1399 demo board is designed for 50 V at a 700 mA LED string load.The single layer PCB with dimensions 110 mm 50 mm 30 mm is intended for fixturesused in SSL applications.The SSL5511DB1399 demo board provides a simple and effective solution for a universalmains application. It includes a high Power Factor (PF), high efficiency, and a low TotalHarmonic Distortion (THD).The topology uses a single stage flyback converter without Power Factor Correction(PFC) pre-stage.
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744841247 | SPEC | 8 files | WE-CMB NiZn Common Mode Power Line Choke | 2 | 47 | 40 | 250 | 1500 | NiZn | 16 | 7.5 | 17.5 | THT | |||
750312186 | SPEC | – | – | Inductor | – | 696 | – | – | – | – | 20.83 | 24.64 | 11.43 | THT | ||
750311081 | SPEC | – | – | Gate Drive Übertrager | – | – | – | – | – | – | – | – | – | – | ||
750315716 | SPEC | – | – | Flyback Transformer | – | – | – | – | – | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|