IC manufacturers Silicon Laboratory Inc.

IC manufacturers (108)

Silicon Laboratory Inc. BMA280 | Demoboard BRD8006A

Blue Gecko Kit Add-on Board

Overview

TopologyOther Topology
IC revisionA00

Description

BRD8006A is an add-on board that can be connected to the WSTK Mainboard expansionHeader of The Wireless Starter Kit for BGM111.The Wireless Starter Kit Mainboard contains sensors and peripherals demonstrating some of the BGM111's many capabilities. The kit provides all necessary tools for developing a Silicon Labs wireless application.

Features

  • Ethernet and USB connectivity
  • SEGGER J-Link on-board debugger
  • Supports debugging the attached radioboard or an external device
  • Silicon Labs' Si7021 Relative Humidity andTemperature sensor
  • Ultra low power 128x128 pixel MemoryLCD
  • User LEDs / Pushbuttons
  • 20-pin 2.54 mm header for expansionboards
  • Breakout pads for direct access to radioboard I/O pins
  • Power sources include USB and CR2032coin cell.BRD4300A RADIO BOARD

Parts approved by Silicon Laboratory Inc.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length1.6 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Height0.7 mm
–
–
–
–
–Check availability
SPECWR-PHD Socket Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins20 
TypeAngled 
MountSMT 
Length25.9 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTape and Reel 
–
–
–
–
–
–Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.05 A
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Height4.3 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
Vaporphase processnot specified 
–Check availability