IC manufacturers Silicon Laboratory Inc.

IC manufacturers (97)

Silicon Laboratory Inc. EFM8BB10F8G-A-QSOP24R | Demoboard BRD5200A

EFM8BB1 Busy Bee Starter Kit

Overview

TopologyOther Topology
IC revisionA01

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
ApplicationInterface TypeGenderPins
(pcs)
MountIR
(mA)
Working Voltage
(V (AC))
PackagingH
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
150060YS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 590 Yellow 595 120 2 AlInGaP 140 SMT Tape and Reel 0.7
150060RS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 250 2 AlInGaP 140 SMT Tape and Reel 0.7
74279266SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead SMT 200 0.8 1000 1350 140 MHz 650 0.6 Wide Band
742792022SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead SMT 2000 0.9 220 330 300 MHz 2000 0.05 High Current
430182043816SPEC
5 files Active i| Production is active. Expected lifetime: >10 years.WS-TASV SMT Tact Switch 6x6 mm Tape and Reel 4.3 160 1000000 Black not specified
65100516121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts Mini USB Type B Receptacle 5 SMT 30 Tape and Reel & Mylar Horizontal
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
ApplicationInterface TypeGenderPins
(pcs)
MountIR
(mA)
Working Voltage
(V (AC))
PackagingH
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples