Topology | Other Topology |
IC revision | A01 |
REMARK: Schematic and BOM is added
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 150060YS75000 | SPEC | |
![]() | 150060RS75000 | SPEC | |
![]() | 74279266 | SPEC | |
![]() | 742792022 | SPEC | |
![]() | 430182043816 | SPEC | – |
![]() | 434121043816 | SPEC | – |
![]() | 65100516121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | Interface Type | Gender | Pins (pcs) | Mount | IR (mA) | Working Voltage (V (AC)) | Packaging | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|