 | 150060YS75000 | SPEC
| | 26 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | SMT | – | – | Tape and Reel | 0.7 | – | – | – | – | – | – | – | – | – | – | |
 | 150060RS75000 | SPEC
| | 26 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | SMT | – | – | Tape and Reel | 0.7 | – | – | – | – | – | – | – | – | – | – | |
 | 74279266 | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | SMT | 200 | – | – | 0.8 | – | – | – | – | 1000 | 1350 | 140 MHz | 650 | 0.6 | Wide Band | |
 | 742792022 | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | SMT | 2000 | – | – | 0.9 | – | – | – | – | 220 | 330 | 300 MHz | 2000 | 0.05 | High Current | |
 | 7499010004A | SPEC
| | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Design Kit WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | 350 | 1x1 | No | THT | Standard | – | – | – | THT | – | – | – | 13.5 | – | – | – | – | – | – | – | – | – | – | |
 | 430182043816 | SPEC
| – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | 4.3 | 160 | 1000000 | Black | not specified | – | – | – | – | – | – | |
 | 65100516121 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts | – | – | – | – | – | – | – | – | – | – | – | Mini USB | Type B | Receptacle | 5 | SMT | – | 30 | Tape and Reel & Mylar | – | – | – | – | – | – | – | – | – | – | Horizontal | |