Topology | LAN / POE |
Output 1 | 12 V |
IC revision | 1 |
There are many manufacturers of Ethernet magnetics. The manufacturers below are just used as examples, we take no responsibility for the suitability or quality of the items listed below. Please visit the manufacturer’s website for the most up-to-date data before selecting the parts.
Cost optimised IEEE802.3af POE ModuleSmall Package (SIL)Industrial temperature optionOverload and short-circuit protection1500V isolation (input to output)Simple integration
Order Code | Datasheet | Simulation | Downloads | Product series | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
749013011A | SPEC | 9 files | WE-LAN LAN Transformer | 10/100BASE-TX | 1 | PoE (up to 350 mA) | No | -40 °C up to +105 °C | 1500 | SMT | 350 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
749013011A | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Samples |
---|