IC manufacturers Skyworks

IC manufacturers (97)

Skyworks AAT2153

2.5A Low-Noise,Step-Down Converter

Overview

TopologyBuck Converter
Input voltage2.7-4.2 V
Switching frequency1120-1680 kHz
Output 13.3 V / 2.5 A

Description

The AAT2153 SwitchReg is a 2.5A step-down converter with an input voltage range of 2.7V to 5.5V and an adjustable output voltage from 0.6V to VIN. The 1.4MHz switching frequency enables the use of small externalcomponents. The small footprint and high efficiency make the AAT2153 an ideal choice for portable applications. The AAT2153 delivers 2.5A maximum output current while consuming only 42μA of no-load quiescent current.Ultra-low RDS(ON) integrated MOSFETs and 100% duty cycle operation make the AAT2153 an ideal choice for high output voltage, high current applications which require a low dropout threshold.The AAT2153 provides excellent transient response and high output accuracy across the operating range. No external compensation components are required. The AAT2153 maintains high efficiency throughout the load range. The AAT2153’s unique architecture produces reduced ripple and spectral noise. Over-temperature and short-circuit protection safeguard the AAT2153 and system components from damage.The AAT2153 is available in a Pb-free, space-saving 16-pin 3x3mm QFN package. The product is rated over an operating temperature range of -40°C to +85°C.

Features

  • 2.5A Maximum Output Current
  • Input Voltage: 2.7V to 5.5V
  • Output Voltage: 0.6V to VIN
  • Up to 95% Efficiency
  • Low Noise Light Load Mode
  • 42μA No Load Quiescent Current
  • No External Compensation Required
  • 1.4MHz Switching Frequency
  • 100% Duty Cycle Low-Dropout Operation
  • Internal Soft Start
  • Over-Temperature and Current Limit Protection
  • <1μA Shutdown Current
  • 16-Pin 3x3mm QFN Package
  • Temperature Range: -40°C to +85°C

Typical applications

  • PDAs and Handheld Computers
  • USB Devices
  • Portable Media Players
  • MP3 Players
  • Hard Disk Drives
  • Digital Cameras
  • Cellular Phones

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
7447789003SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 3.3 4.9 30 61 7332 Robust
Order Code Data­sheet Simu­lation
7447789003SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples