IC manufacturers Skyworks

IC manufacturers (97)

Skyworks AAT2687

PMIC Solution for 24V Systems with 2 High Performance Step-Down Converters

Overview

TopologyBuck Converter
Input voltage6-24 V
Switching frequency350-650 kHz
Output 15 V / 4.5 A

Description

The AAT2687 provides two independently regulated DC outputs; consisting of a high voltage step-down regulator and a low input voltage low dropout (LDO) regulator. The PMIC is optimized for low-cost 12V adapter inputs,making the device the ideal system-on-a-chip power solution for consumer communications equipment.

Channel 1 is a step-down regulator with an input voltage range 6.0 to 24V, providing up to 4.5A output current. 490kHz fixed switching frequency allows small L/C filtering components. Channel 1 utilizes voltage mode control configured for optimum performance across the entire output voltage and load range.

Channel 2 is a low-dropout (LDO) regulator providing up to 600mA output current. The device provides extremely low output noise, low quiescent current and excellent transient response.

The controller includes integrated cycle-by-cycle overcurrent protection, soft-start and over-temperature disable features. Independent input and enable pins provide maximum design flexibility.

The AAT2687 is available in the Pb-free, 4x5mm 24-pin TQFN package. The rated operating temperature range is -40C to 85C.

Features

  • 2-Output Step-Down Converters:
  • Channel 1 Step-Down: VIN1 = 6V to 24V
  • VOUT1 Adjustable from 1.5V to 5.5V
  • IOUT1 up to 4.5A
  • High Switching Frequency
  • Voltage Mode Control
  • PWM Fixed Frequency for Low-Ripple
  • Channel 2 (LDO): VIN2 = 2.7V to 5.5V
  • IOUT2 up to 600mA
  • 1V Dropout Voltage at 600mA
  • High Accuracy ±1.5%
  • Small Solution Size
  • System On a Chip
  • Ultra-small External L/C
  • Shutdown Current <35μA
  • Independent Enable Pins
  • Programmable Over-Current Protection
  • Over-Temperature Protection
  • Internal Soft Start
  • 4x5mm 24-Pin TQFN Low Profile Thermally Enhanced Package
  • -40°C to 85°C Temperature Range

Typical applications

  • DSL and Cable Modems
  • Wireless LAN Systems
  • • Satellite Settop Box
  • Notebook Computers

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
744771004SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 4.7 11.8 8.25 11 35 1260 Standard
Order Code Data­sheet Simu­lation
744771004SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples