Topology | Wireless Power Transfer |
Switching frequency | 250-1000 kHz |
IC revision | 8 |
The A7986A is a step-down switching regulatorwith a 3.7 A (min.) current limited embeddedpower MOSFET, so it is able to deliver up to 3 Acurrent to the load depending on the applicationconditions.The input voltage can range from 4.5 V to 38 V,while the output voltage can be set starting from0.6 V to VIN.Requiring a minimum set of external components,the device includes an internal 250 kHz switchingfrequency oscillator that can be externallyadjusted up to 1 MHz.The HSOP8 package with exposed pad allowsthe reduction of Rth(JA) down to 40 °C/W.
AEC-Q100 qualified
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744778002 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 2.2 | 6.6 | 4.8 | 20 | 67 | 7332 | Standard | ||
![]() | 744777002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 2.2 | 6.9 | 6.5 | 20 | 60 | 7345 | Standard | ||
![]() | 7447789002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 2.2 | 5.6 | – | 23 | 67 | 7332 | Robust | ||
![]() | 7447779002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 2.2 | 6.2 | – | 20 | 60 | 7345 | Robust | ||
![]() | 744778003 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 3.3 | 4.9 | 4.1 | 32 | 61 | 7332 | Standard | ||
![]() | 744777003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 3.3 | 4.85 | 4.6 | 30 | 55 | 7345 | Standard | ||
![]() | 7447789003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 3.3 | 4.9 | – | 30 | 61 | 7332 | Robust | ||
![]() | 7447779003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 3.3 | 4.75 | – | 30 | 55 | 7345 | Robust | ||
![]() | 7447713082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 8.2 | – | 4.7 | 49 | 30 | 1030 | Performance | ||
![]() | 7447713100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 10 | – | 4.1 | 62 | 25 | 1030 | Performance | ||
![]() | 7447714100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 10 | – | 5 | 27 | 20.5 | 1050 | Performance | ||
![]() | 7447713150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 15 | – | 3.4 | 89 | 19.5 | 1030 | Performance | ||
![]() | 7447714150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 15 | – | 4.1 | 43 | 16.8 | 1050 | Performance |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|