Topology | Flyback Converter |
Input voltage | 90-265 V |
Output 1 | 60 V / 0.83 A |
IC revision | 1.0 |
The EVLHV101SSR50W is intended to provide a stable and insulated 60 V voltage for a maximum power of 50W.It can be used as a standalone power supply or as a front end stage in a dimmable (or non-dimmable) off line LED driver.A very high power factor, low THD and low BOM cost are obtained from this demonstration board thanks to the features of the HVLED101, which adopts frequency foldback with valley locking operation to reduce the switching losses and minimize acoustic noise.Extremely low input power is obtained at no-load.Input voltage variations, excessive input voltage (overvoltage like surges or bursts) and insufficient input voltage are managed by the HVLED101 protections, which improve the reliability of the application.Output short-circuit and overload protection with auto restart behavior is implemented.
Input voltage: Vin: 90 - 265 Vrms, f: 45-66 HzOutput voltage 60 V / 833 mAHigh power factor, low THDEfficiency > 50% in stand-by (Pout = 240 mW)4 points (25%, 50%, 75%, 100% load) average efficiency > 91%Frequency foldback with valley locking for noise-free operationTAMB-MAX = 60 °COpen load voltage limiting (< 65V)Short-circuit protection with auto restartNTC overtemperature protection for switching MOSFETSafety: Acc. to EN60065EMI: Acc. to EN55022 – conducted emissionsRoHS compliant
Order Code | Datasheet | Simulation | Downloads | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890334023015CS | SPEC | 8 files | WCAP-FTXX Film Capacitors | Across the mains | 47 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 4.5 | 9.5 | Carton |
Order Code | Datasheet | Simulation | |
---|---|---|---|
890334023015CS | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples |
---|