Topology | Other Topology |
IC revision | 1 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Package | Input | VCE max. (V) | IF max. (mA) | Test Condition CTR | CTR min. (%) | CTR max. (%) | VISO (V (RMS)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Pins (Value) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691214110002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular | Rising Cage Clamp | PCB | Yes | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 7.05 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 3.5 | – | 2 | – | – | – | Horizontal | 10 | Box | – | |
![]() | 691137710005 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT | Wire Protector | PCB | No | 12 to 30 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +110 °C | – | – | – | – | 25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5 | – | 5 | – | 11.5 | – | Horizontal | 24 | Box | – | |
![]() | 150060RS75000 | SPEC | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0.7 | – | – | – | Tape and Reel | – | ||
![]() | 150060GS75000 | SPEC | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 525 | Green | 515 | 430 | 3.2 | InGaN | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0.7 | – | – | – | Tape and Reel | – | ||
![]() | 860130878011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATET Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 100 µF | ±20% | 100 | – | – | – | 7 | – | – | 25 | – | – | – | – | – | – | – | – | – | – | 2000 | -40 °C up to +125 °C | 270 | 100 | 5 | 13 | – | – | – | – | – | – | Ammopack | – | ||
![]() | 885012006061 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 470 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012206075 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 470 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 10 | 1.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | ||
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 1000 MΩ | – | 2.44 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 1 | – | – | Jumper | – | 3 | Bag | Black | |
![]() | 61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 2 | Single | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 3 | Single | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 61300621121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 6 | Dual | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 885012207128 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | – | 2.5 | 1 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | – | ||
![]() | 140109146000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-OCPT LSOP-4 | – | – | – | – | – | – | – | – | 1.24 | – | – | – | – | – | LSOP4 | -55 °C up to +110 °C | – | – | – | – | 7.6 | 3.6 | – | LSOP4 | DC | 80 | 60 | IF = 5 mA VCE = 5 V | 200 | 400 | 5000 | – | – | – | – | – | – | – | – | 2 | – | Optocoupler Phototransistor | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Package | Input | VCE max. (V) | IF max. (mA) | Test Condition CTR | CTR min. (%) | CTR max. (%) | VISO (V (RMS)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Pins (Value) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples |
---|