| Topology | Other Topology |
| Input voltage | 12-24 V |
| Output 1 | 5 V / 1.5 A |
| IC revision | V1 |
not yet online but already released. The STEVAL-3DP001V1 is a complete and integrated solution for driving all 3D printers on the market, including Delta models requiring more complex computation. The solution is ideal for both beginners and experienced users. It is autonomous and can be used with a software interface or with custom firmware thanks to the embedded STM32 microcontroller based on the ARM 32-bit Cortex M4 core. The STEVAL-3DP001V1 is designed to drive 3D printers providing several axes (6 motors), several extruders (1 to 3), and multi-zone heating bed (1 to 3).The STEVAL-3DP001V1 features integrated WiFi connectivity, enabling the user to drive a 3D printer using a smartphone or tablet. The solution is also designed to work with 3D printer tools, such as Pronterface. USB connectivity is available through Virtual COM port, mini USB OTG and Dongle USB A. Moreover, the board includes a complete debug solution (STLINK-V2), a tool that is appreciated by developers.The STEVAL-3DP001V1 allows connection to another board (e.g. Raspberry board or user board), with a connector that provides drive power (5 V - 3.3 V) and digital interface (SPI-I2C-ADC-GPIOS-SD-USB).
Ready for the next generation of 3D printers Multiple extruders support (up to 3): 12 V; up to 8 A; temperature and fan control; LED display Multiple peripheral support and easy interfacing Hot chamber and multi-zone heating bed, with high power capability: 12 V or 24 V; up to 20 A; temperature control; LED display
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | L (µH) | IRP,40K (A) | ISAT (A) | fres (MHz) | Size | Version | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Gender | Variant | Mount | Operating Temperature | Durability | Interface Type | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Rows | H (mm) | IR (A) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744771008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | 8.2 | 8.5 | 6.2 | 25 | 1260 | Standard | – | – | – | – | – | – | – | – | 12 | – | – | – | SMT | -40 °C up to +125 °C | – | – | – | – | – | – | 6 | 6.2 | – | – | – | – | 20 | – | ||
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5.08 | Bag | Pin Header | – | THT | -40 °C up to +105 °C | 25 Mating cycles | – | – | 250 | 2.54 | Single | – | 3 | – | – | – | – | – | Straight | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10.16 | Bag | Pin Header | – | THT | -40 °C up to +105 °C | 25 Mating cycles | – | – | 250 | 2.54 | Single | – | 3 | – | – | – | – | – | Straight | |
![]() | 62900416021 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Standard Connectors | 4 | USB 2.0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tray | Receptacle | – | SMT | -40 °C up to +105 °C | 1 500 Mating cycles | Type A | 1.5 | 30 | – | – | – | 1.5 | – | – | – | – | – | Horizontal | |
![]() | 691210910004 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | 4 | Rising Cage Clamp | PCB | No | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10.56 | Box | – | – | THT | -40 °C up to +105 °C | – | – | – | 150 | 2.54 | – | – | 6 | – | – | – | – | – | Horizontal | |
![]() | 65100516121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | 5 | Mini USB 2.0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel & Mylar | Receptacle | with Pads & Pegs | SMT | -40 °C up to +105 °C | 1 500 Mating cycles | Type B | – | 30 | – | – | – | 1 | – | – | – | – | – | Horizontal | |
![]() | 691210910006 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | 6 | Rising Cage Clamp | PCB | No | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15.64 | Box | – | – | THT | -40 °C up to +105 °C | – | – | – | 150 | 2.54 | – | – | 6 | – | – | – | – | – | Horizontal | |
![]() | 693071010811 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-CRD SD Card Connectors | 8 | Micro SD | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel & Mylar | Socket | with Card Detection | SMT | -25 °C up to +85 °C | 10 000 Mating cycles | – | – | 100 | – | – | – | 0.5 | – | – | – | – | – | Push & Push | |
![]() | 61304021121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 40 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50.8 | Bag | Pin Header | – | THT | -40 °C up to +105 °C | 25 Mating cycles | – | – | 250 | 2.54 | Dual | – | 3 | – | – | – | – | – | Straight | |
![]() | 742792625 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | SMT | – | – | – | – | – | – | – | – | 1.6 | – | – | – | SMT | -55 °C up to +125 °C | – | – | 2 | – | – | – | 0.8 | 1.5 | 120 | 180 | 400 MHz | 2000 | 50 | High Current | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | 1.6 | Tape and Reel | – | – | SMT | -40 °C up to +85 °C | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | ||
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | 1.6 | Tape and Reel | – | – | SMT | -40 °C up to +85 °C | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | ||
![]() | 865080442006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5.0 x 5.5 | SMT | 33 µF | 25 | 2000 | 160 | 1050 | 8.25 | 14 | 5 | 5.5 | 15" Tape & Reel | – | – | – | -55 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 744771008 | SPEC | |
![]() | 61300211121 | SPEC | – |
![]() | 61300411121 | SPEC | – |
![]() | 62900416021 | SPEC | – |
![]() | 691210910004 | SPEC | – |
![]() | 65100516121 | SPEC | – |
![]() | 691210910006 | SPEC | – |
![]() | 693071010811 | SPEC | – |
![]() | 61304021121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 742792625 | SPEC | |
![]() | 150060RS75000 | SPEC | |
![]() | 150060VS75000 | SPEC | |
![]() | 865080442006 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | L (µH) | IRP,40K (A) | ISAT (A) | fres (MHz) | Size | Version | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Gender | Variant | Mount | Operating Temperature | Durability | Interface Type | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Rows | H (mm) | IR (A) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples |
|---|