IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics L6566BH | Demoboard STEVAL-ISA211

100 W, ultra-wide range flyback converter based on L6566BH

Overview

TopologyFlyback Converter
Input voltage150-1000 V
Output 124 V / 4.2 A
IC revision1

Description

The L6566BH is an extremely versatile current-mode primary controller IC, specifically designed for high-performance offline flyback converters running off rectified 3-phase input lines. It is also suited to single-stage, single-switch, input-current-shaping converters (single-stage PFC) for applications that must comply with EN61000-3-2 or JEITA-MITI regulations. Both fixed-frequency (FF) and quasi-resonant (QR) operation are supported. The user can choose either of the two depending on application needs. The device features an externally programmable oscillator: it defines the converter switching frequency in FF mode and the maximum allowed switching frequency in QR mode.When FF operation is selected, the ICs work as a standard current-mode controller with a maximum duty cycle limited to 70% min. The oscillator frequency can be modulated to mitigate EMI emissions.QR operation, when selected, occurs at heavy load and is achieved through a transformer demagnetization sensing input that triggers MOSFET turn-on. Under some conditions, ZVS (zero-voltage switching) can be achieved. The converter’s power capability rise with the mains voltage is compensated by line voltage feedforward. At medium and light load, as the QR operating frequency equals the oscillator frequency, a function (valley skipping) is activated to prevent further frequency rise and keep the operation as close to ZVS as possible. With either FF or QR operation, at very light load the ICs enter a controlled burst-mode operation that, along with the built-in, non-dissipative, high-voltage startup circuit and the low quiescent current, helps keep the consumption from the mains low and meet energy saving recommendations.An innovative adaptive UVLO helps minimize the issues related to the fluctuations of the self-supply voltage due to transformer parasites.The protection functions included in this device are: not-latched input undervoltage (brownout), output OVP (auto-restart or latch-mode selectable), a first-level OCP with delayed shutdown to protect the system during overload or short-circuit conditions (auto-restart or latch-mode selectable), and a second-level OCP that is invoked when the transformer saturates or there is a short-circuit of the secondary diode. A latched disable input allows easy implementation of OTP with an external NTC, while an internal shutdown prevents IC overheating.Programmable soft-start, leading-edge blanking on the current sense input for greater noise immunity, slope compensation (in FF mode only), and a shutdown function for externally controlled burst-mode operation or remote ON/OFF control complete the features of this device.

Features

  • Selectable multimode operation: fixed frequency or quasi-resonant
  • On-board 840 V high voltage startup
  • Advanced light load management
  • Low quiescent current (< 3 mA)
  • Adaptive UVLO
  • Line feedforward for constant power capability vs. mains voltage
  • Pulse-by-pulse OCP, shutdown on overload (latched or auto-restart)
  • Transformer saturation detection
  • Programmable frequency modulation for EMI reduction
  • Latched or auto-restart OVP
  • Brownout protection
  • -600/+800 mA totem pole gate driver with active pull-down during UVLO
  • SO16N package

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SW(mm)
L(mm)
Ti
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SSTII Steel Spacer Stud, metric, internal/internal, 5 mm, 10 mm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SW5 mm
Length10 mm
Inner ThreadM3 
PackagingCarton 
Check availability
SPECWCAP-AT1H Aluminum Electrolytic Capacitors, –, 11 mm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length11 mm
Capacitance47 µF
Rated Voltage25 V (DC)
Endurance 5000
Ripple Current160 mA
Leakage Current11.75 µA
Dissipation Factor14 %
Pitch2.5 mm
Diameter6.3 mm
PackagingAmmopack 
Check availability
SPECWCAP-AT1H Aluminum Electrolytic Capacitors, –, 31.5 mm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length31.5 mm
Capacitance68 µF
Rated Voltage400 V (DC)
Endurance 10000
Ripple Current1460 mA
Leakage Current1188 µA
Dissipation Factor20 %
Pitch7.5 mm
Diameter18 mm
PackagingAmmopack 
Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, 11 mm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length11 mm
Capacitance33 µF
Rated Voltage50 V (DC)
Endurance 2000
Ripple Current280 mA
Leakage Current16.5 µA
Dissipation Factor8 %
Pitch2.5 mm
Diameter6.3 mm
PackagingAmmopack 
Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, 30 mm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length30 mm
Capacitance1200 µF
Rated Voltage35 V (DC)
Endurance 10000
Ripple Current2800 mA
Leakage Current420 µA
Dissipation Factor12 %
Pitch5 mm
Diameter13 mm
PackagingAmmopack 
Check availability
750318247
SPECFlyback Transformer, –, 39.6 mm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
Length39.6 mm
Check availability