IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics MASTERGAN4 | Demoboard EVLMG4-500WIBCK

High power inverse buck for dimmable LED application with MASTERGAN4, HVLED002 and VIPER06XS

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage400 V
IC revision1

Description

This document describes the EVLMG4-500WIBCK evaluation board, designed to drive a dimmable LED load with a GaN-based, synchronously rectified inverse buck topology; the switching element and diode are replaced by MASTERGAN4, mounted on a daughterboard to obtain a compact and scalable application. The HVLED002 controller manages the inverse buck mainly composed by T1 and MASTERGAN4. The supply of the HVLED002 is generated by ViPer06XS, that converts the input voltage of the buck to the voltage needed at Vdd pin, eliminating the need of an external power supply.The circuit is configured to generate 1 A, but different output currents are selectable changing the shunt resistor combination on the daughterboard with the MASTERGAN4.The board operates with 400 V input voltage and output voltage range between 150 V and 350 V.A dimming circuit is present on the board. It consists of two circuits: the analog and PWM circuit. It enables the regulation of the output current between the 100% and 0%.The over voltage and short circuit protection are guaranteed.

Features

  • Input voltage: Vin = 400 Vdc, Vdim = 10 Vdc
  • Output voltage range: 150 V – 350 V
  • Output current: 0.7 A – 1 A – 1.3 A, selectable with shunt resistor
  • High precision output current, with output current variation lower than 5%
  • High efficiency up to 99.4% @Iout = 1 A Vout = 350 V
  • No heatsink required
  • Dimming between 0% - 100%
  • PCB dimension: 48.7 mm x 65.1 mm x 37 mm
  • Motherboard: 48.7 mm x 65.1 mm
  • Daughterboard: 30 mm x 40 mm
  • RoHS compliant

Typical applications

  • High power dimmable LED

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingOperating TemperatureQ Samples
885012006051SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)10 pF ±5% 50 060310 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel -55 °C up to +125 °C 600
885012006053SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)22 pF ±5% 50 060310 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel -55 °C up to +125 °C 840
885012006026SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)330 pF ±5% 16 060310 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel -55 °C up to +125 °C 1000
885012206095SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 0603 35 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel -55 °C up to +125 °C
885342211006SPEC
7 files WCAP-CSMH Mid and High Voltage100 nF ±10% 630 1812 -55 °C up to +125 °C 2.51 GΩ X7R Class II 4.5 3.2 2 0.5 7" Tape & Reel -55 °C up to +125 °C
885012107018SPEC
7 files WCAP-CSGP MLCCs 25 V(DC)4.7 µF ±20% 25 0805 100.02 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel -55 °C up to +85 °C
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingOperating TemperatureQ Samples