Topology | Other Topology |
IC revision | 1 |
The AEK-CON-SENSOR1 board is designed to interface MEMS sensor boards in DIL 24 socket to an SPC5 MCU discovery board like the AEK-MCU-C4MLIT1 hosting a SPC58EC80E5 Chorus family automotive MCU with 4 MB flash.The connector board hosts a 1.8 V LDO voltage regulator for MEMS boards supply.Two male strip connectors allow connecting the AEK-MCU-C4MLIT1:the main one (5x2) is used for power supply,SPI interface and signal interrupt,whereas the second one (7x2) is used for optional GPIO connections depending on the plugged MEMS sensor board.For the MEMS sensor board connection, three female strip connectors are used: the main one (12x2) hosts the MEMS sensors in DIL 24 socket,whereas the other two (3x2) host digital microphones.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012206095 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | |||
885012208036 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 1 µF | ±10% | 16 | 1206 | -55 °C up to +125 °C | 3.5 | 0.5 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | – | – | 1.15 | – | – | – | 7" Tape & Reel | – | |||
885012208041 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 10 µF | ±10% | 16 | 1206 | -55 °C up to +125 °C | 10 | 0.01 GΩ | X7R Class II | 3.2 | 1.6 | 0.5 | – | – | 1.6 | – | – | – | 7" Tape & Reel | – | |||
60910213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | -40 °C up to +125 °C | – | 1000 MΩ | – | 5.08 | – | – | 2 | – | – | Jumper | – | 3 | Bag | Black | ||
61300311821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 8.12 | – | – | 3 | Single | – | Socket Header | Straight | 3 | Tray | – | ||
61301211821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 30.98 | – | – | 12 | Single | – | Socket Header | Straight | 3 | Tray | – | ||
61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | 3 | Single | – | Pin Header | Straight | 3 | Bag | – | ||
61301021121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 12.7 | – | – | 10 | Dual | – | Pin Header | Straight | 3 | Bag | – | ||
61301421121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 17.78 | – | – | 14 | Dual | – | Pin Header | Straight | 3 | Bag | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012206095 | SPEC | ||
885012208036 | SPEC | ||
885012208041 | SPEC | ||
60910213421 | SPEC | – | |
61300311821 | SPEC | – | |
61301211821 | SPEC | – | |
61300311121 | SPEC | – | |
61301021121 | SPEC | – | |
61301421121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples |
---|