Topology | Other Topology |
Input voltage | 3.3-12 V |
IC revision | 2.0 |
The SR5E1-EVBE7000P is the evaluation board of the SR5E1E7 Stellar E1 automotive MCU in a QFP176 package enabling the access to all the functionalities of the product.Being based on socket, it can be the best solution to start prototyping any automotive application, such as OBC, DCDC, motor control and many more.The board provides high-resolution timers, DAR, SAR-ADC and SD-ADC connectors to easily test control loop applications exploiting the efficiency of the Stellar E1 MCU.The board provides FDCAN channels, LIN, UART, I²C and SPI standard communication interface, as well as LED and buttons for user controls.ST’s StellarStudio, an Eclipse-based integrated development environment, provides a comprehensive framework to design, build, and deploy embedded applications. StellarStudio is available for free download from www.st.com and includes multiple free application examples ready to use on the SR5E1-EVBEx000P board.
Socket based evaluation board for SR5E1E7 Stellar E1 in a QFP176 package automotive MCUHigh-resolution timers connectorDAC, SAR-AD and SD-ADC connectorsCAN-FD ports with DB9 connectorGPIO pin arraysLIN, UART, I²C and SPI capabilities
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | L (µH) | IRP,40K (A) | ISAT (A) | fres (MHz) | Size | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744771127 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 2 | – | – | – | – | 27 | 5.3 | 3.5 | 12 | 1260 | Standard | – | – | – | – | 45 | – | ||
![]() | 691101710002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | – | – | – | – | – | – | – | Horizontal | |
![]() | 74279267 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | 0603 | SMT | 60 | 110 | 650 MHz | 2000 | 300 | two |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | L (µH) | IRP,40K (A) | ISAT (A) | fres (MHz) | Size | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples |
---|