IC manufacturers STMicroelectronics

IC manufacturers (97)

STMicroelectronics ST1S14 | Demoboard STEVAL - ISC003V1

STUSB4710 evaluation board USB PD controller with on - board DC - DC

Overview

TopologyBuck Converter

Description

The STEVAL-ISC003V1 evaluation board is a ready-to-use USB PD source using the STUSB4710 and ST1S14 ICs. It is used to demonstrate the features of the STUSB4710 controller by converting a single-voltage power supply into a Type-C power delivery source. The STUSB4710 controls the Type-C port ensuring power delivery advertising and negotiation, controls the DC-to-DC converter and power paths, and monitors VBUS voltage. The ST1S14 device ensures the step down conversion from the input DC port to the negotiated VBUS voltage. The various LEDs indicate the operating status of the STUSB4710 and USB PD port. The USB PD port is pre-configured with five different PDO voltages, covering all main applications (5 V, 9 V, 12 V, 15 V and 20 V).

Features

  • 1 x USB PD port (source)
  • STUSB4710 USB power delivery controller
  • Compliant with:
  • USB Type-C™ r1.2
  • USB PD r2.0
  • On-board 20 V/3 A DC-DC
  • VBUS power switches and discharge path
  • VCONN support (programmable up to 600 mA)
  • Support up to 5 power data objects (PDO)
  • Pre-configured PDOs
  • High voltage protection on connector pins
  • Customizable startup profiles
  • Compatible with NUCLEO-F072RB board for configuration and debug interface
  • RoHS compliant

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersionApplicationInterface TypeTypeGenderPins
(pcs)
MountWorking Voltage
(V (DC))
Packaging Samples
7447709680SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 68 3.9 89 5.5 1210 Standard 2 SMT
632723300011SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT USB 3.1 Type C Horizontal Receptacle 24 THR 20 Tape and Reel
Order Code Data­sheet Simu­lation
7447709680SPEC
632723300011SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersionApplicationInterface TypeTypeGenderPins
(pcs)
MountWorking Voltage
(V (DC))
Packaging Samples