Topology | Buck Converter |
The STEVAL-ISC004V1 evaluation board is a ready-to-use USB PD source based on STUSB4710A and ST1S14 ICs. It demonstrates how to convert a fixed voltage DC power input into a USB PD variable voltage output.The STUSB4710A acts as a Type-C port interface that ensures power delivery advertising and negotiation, drives the DC-to-DC converter and power paths, and monitors VBUS voltage.The ST1S14 device manages the step down conversion from the DC input port to the negotiated VBUS voltage.The various LEDs indicate the operating status of the STUSB4710A and USB PD port.The USB PD port is pre-configured with five different PDOs to address a broad range of applications (5 V, 9 V, 12 V, 15 V and 20 V).
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Mount | IR (A) | Working Voltage (V (AC)) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Version | Application | Interface Type | PCB Thickness (mm) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Pins (pcs) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | SMT | – | – | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0.7 | – | – | – | – | Tape and Reel | ||
![]() | 150060YS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | SMT | – | – | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0.7 | – | – | – | – | Tape and Reel | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | SMT | – | – | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0.7 | – | – | – | – | Tape and Reel | ||
![]() | 7447709680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 1210 | -40 °C up to +125 °C | – | – | – | – | 12 | 12 | – | 68 | 3.9 | 89 | 5.5 | Standard | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | 2 | – | 10 | – | – | – | 3.2 | – | ||
![]() | 860020574012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | 220 µF | ±20% | 35 | – | – | – | 12 | – | – | 11.5 | – | – | – | – | – | – | – | – | – | – | 2000 | -40 °C up to +105 °C | 255 | 77 | 3.5 | 8 | – | – | – | – | – | – | – | Ammopack | ||
![]() | 885012006057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | 100 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | 4.7 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012106022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | 1 µF | ±20% | 25 | 0603 | -55 °C up to +85 °C | – | 10 | 0.5 GΩ | X5R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012207103 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012107014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | 10 µF | ±20% | 16 | 0805 | -55 °C up to +85 °C | – | 10 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012208089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | 220 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 2.3 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.95 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012108021 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | 10 µF | ±20% | 25 | 1206 | -55 °C up to +85 °C | – | 10 | 0.01 GΩ | X5R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012109014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | 22 µF | ±20% | 25 | 1210 | -55 °C up to +85 °C | – | 10 | 0.005 GΩ | X5R Class II | 3.2 | 2.5 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | 7" Tape & Reel | ||
![]() | 61301621821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Dual Socket Header | – | – | – | – | – | – | – | THT | 3 | 250 | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 20.82 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 16 | Dual | – | – | Socket Header | Straight | 3 | Tray | |
![]() | 694108301002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC DC Power Jack Right Angled Ø 6.4 | – | – | – | – | – | – | – | THT | 5 | 30 | – | – | – | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | Right Angled | 5 | Bag | |
![]() | 629105136821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts | – | – | – | – | – | – | – | SMT | 1 | 30 | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | Micro USB 2.0 | Type B | – | – | -40 °C up to +85 °C | – | – | – | – | 5 | – | – | – | Receptacle | Horizontal | 1 | Tape and Reel | |
![]() | 632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | – | – | – | – | – | – | – | THR | – | 20 | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | USB 3.1 | Type C | 1.6 | – | – | – | – | – | – | 24 | – | – | 1.9 | Receptacle | Horizontal | 5 | Tape and Reel | |
![]() | 61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 2 | Single | – | – | Pin Header | Straight | 3 | Bag |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Mount | IR (A) | Working Voltage (V (AC)) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Version | Application | Interface Type | PCB Thickness (mm) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Pins (pcs) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|