Topology | Buck Converter |
Switching frequency | 1200-1900 kHz |
IC revision | 4 |
The ST1S31 device is an internally compensated 1.5 MHz fixed-frequency PWM synchronous stepdown regulator. The ST1S31 operates from 2.8 V to 5.5 V input, while it regulates an output voltage as low as 0.8 V and up to VIN. The ST1S31 integrates a 60 mΩ high-side switch and a 45 mΩ synchronous rectifier allowing very high efficiency with very low output voltages. The peak current mode control with internal compensation delivers a very compact solution with a minimum component count. The ST1S31 device is available in 3 mm x 3 mm, 8 lead VFDFPN and SO8 packages.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744771001 | SPEC | 8 files | WE-PD SMT Power Inductor | 1.5 | 17.5 | 13.5 | 6 | 60 | 1260 | Standard | 13.5 | 17.5 | – | – | ||
![]() | 744310150 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 1.5 | 9.6 | – | 13.97 | 80 | 7030 | SMT | 4.75 | 12 | 12.7 | Superflux | ||
![]() | 744311150 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 1.5 | 13.8 | – | 7.26 | 72 | 7040 | SMT | 4.5 | 14 | 6.6 | Superflux | ||
![]() | 744310200 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 2 | 8.7 | – | 15.62 | 58 | 7030 | SMT | 3 | 9 | 14.2 | Superflux | ||
![]() | 744771002 | SPEC | 8 files | WE-PD SMT Power Inductor | 2.2 | 15.5 | 11 | 7 | 50 | 1260 | Standard | 11 | 14.4 | – | – | ||
![]() | 744316220 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 2.2 | 9.2 | – | 12.43 | 108 | 5040 | SMT | 3.5 | 7.5 | 11.3 | Superflux | ||
![]() | 7443551280 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 2.8 | 22.5 | – | 3.74 | 35 | 1365 | SMT | 8 | 17.5 | 3.3 | WE-PERM | ||
![]() | 744314330 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 3.3 | 10.9 | – | 9.9 | 65 | 7050 | SMT | 3.2 | 8 | 9 | Superflux | ||
![]() | 744771003 | SPEC | 8 files | WE-PD SMT Power Inductor | 3.5 | 14.5 | 9.5 | 8 | 40 | 1260 | Standard | 9.5 | 12.4 | – | – | ||
![]() | 7443556350 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 3.5 | 24.2 | – | 3.348 | 38 | 1890 | SMT | 17 | 37 | 3.1 | WE-PERM 2 | ||
![]() | 744325420 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 4.2 | 15.4 | – | 7.87 | 33 | 1050 | SMT | 5 | 14 | 7.1 | Superflux | ||
![]() | 744316470 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 4.7 | 6 | – | 26.95 | 57 | 5040 | SMT | 2.5 | 4.7 | 24.5 | Superflux | ||
![]() | 744311470 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 4.7 | 7.8 | – | 21.45 | 33 | 7040 | SMT | 2.5 | 7 | 19.5 | Superflux |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Samples |
---|