IC manufacturers STMicroelectronics

IC manufacturers (99)

STMicroelectronics ST715PUR / STM32F031F4P6 | Demoboard STDES-USBPWRMT1

USB Type-C power meter reference design based on TSZ122, LDK120,ST715, and STM32

Overview

TopologyUSB
Input voltage5-20 V
IC revision1.0

Description

The STDES-USBPWRMT1 is a measurement device that can be inserted between a USB Type-C™ power source and a USB Type-C™ power sink device. The STDES-USBPWRMT1 power meter includes a USB Type-C™ receptacle connector on one side and a USB Type-C™ plug on the other side.The power meter embeds a shunt resistor that is inserted on the USB Vbus lines and enables the measurement of the current flowing through the dongle.All data lines are carefully routed from the input of the power meter to the output, so that transmitted data are affected as little as possible by the insertion of the power meter.The bright display provides an accurate information of the USB port voltage, current, resulting power, and current direction.This type of information can help the user to understand which charger is more efficient, in order to charge a device faster, or simply to visualize the power transfer from one device to another.

Features

  • Input voltage range: 5 to 20 V
  • Input current range: 0 to 5 A
  • Bidirectional current measurement
  • USB Type-C™ port power calculation
  • Pass-through for USB data lines
  • Allows understanding the charger power capability
  • Allows viewing the USB sink/source roles

Typical applications

  • Power Meter

More information

Products

Order Code Data­sheet Downloads Status Product seriesApplicationInterface TypeTypeGenderPins (Value)
(pcs)
MountWorking Voltage
(V (DC))
Packaging Samples
632712000011SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-COM USB 3.1 Type C Plug Horizontal SMT 0.8 mm USB 3.1 Type C Horizontal Plug 22 SMT 20 Tape and Reel with Cap
632723300011SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT USB 3.1 Type C Horizontal Receptacle 24 THR 20 Tape and Reel
Order Code Data­sheet
632712000011SPEC
632723300011SPEC
Samples
Order Code Data­sheet Downloads Status Product seriesApplicationInterface TypeTypeGenderPins (Value)
(pcs)
MountWorking Voltage
(V (DC))
Packaging Samples