Topology | Other Topology |
IC revision | 421 |
Based on the ST8500 power line communication System on Chip, the EVALKITST8500-1 evaluation kit embeds all the functions required for a turnkey power line communication network.Depending on the PLC protocol targeted, different firmware releases should be loaded on the host Flash memory. Please check software release availability with your local STMicroelectronics sales office.Intuitive graphical user interface (GUI) for the Windows® environment allows the user to upgrade the firmware release, configure and control the evaluation kit.
Order Code | Datasheet | Replacement Order Code | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | L (µH) | IR (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | W (mm) | Mount | Size | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (Value) (pcs) | Rows | H (mm) | G (mm) | Gender | IR (mA) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150060VS75000 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | – | 0.8 | SMT | 0603 | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | Tape and Reel | – | |||
150060YS75000 | SPEC | – | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | – | – | 0.8 | SMT | 0603 | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | Tape and Reel | – | |||
742792796 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | 200 | – | – | – | 0.5 | SMT | 0402 | SMT | 1000 | 1200 | 200 MHz | 550 | 1.5 | Wide Band | – | – | 0.5 | – | – | 200 | – | – | |||
74479787222Ai | SPEC | 74479887222A | – | – | PTN i| Production will be discontinued. Expected lifetime: <2 years. | WE-PMI Power Multilayer Inductor | – | – | – | – | – | – | – | 2.2 | 1300 | 700 | 85 | 55 | 2 | SMT | 1008 | SMT | – | – | – | 1800 | 0.10625 | Low RDC | 2 | – | 0.8 | – | – | – | – | – | – | |
744066180 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | 18 | – | 3000 | – | 14 | 10 | SMT | 1038 | SMT | – | – | – | – | 0.068 | – | 2 | – | 3.8 | – | – | 2950 | – | – | |||
7447713102 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | 1000 | – | 450 | – | 2.3 | 10 | SMT | 1030 | Performance | – | – | – | – | 4.6 | – | 2 | – | 3 | – | – | 300 | – | – | |||
60900213621 | SPEC | – | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | Jumper | 3000 | Bag | Blue | ||
61302821121 | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | Straight | 28 | Dual | – | – | Pin Header | 3000 | Bag | – | ||
750510231 | SPEC | – | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer | – | – | – | – | – | – | – | 1000 | – | – | – | – | 14.22 | THT | EP13 | – | – | – | – | – | – | – | – | – | 13.46 | 4 | – | – | Tray | – | ||
61300211121 | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | Straight | 2 | Single | – | – | Pin Header | 3000 | Bag | – | ||
61300821121 | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | Straight | 8 | Dual | – | – | Pin Header | 3000 | Bag | – | ||
750510730 | SPEC | – | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer | – | – | – | – | – | – | – | 1000 | – | – | – | – | 15.4 | SMT | EP13 | – | – | – | – | – | – | – | – | – | 13.2 | – | – | – | Tape and Reel | – |
Order Code | Datasheet | Replacement Order Code | Simulation | |
---|---|---|---|---|
150060VS75000 | SPEC | – | ||
150060YS75000 | SPEC | – | ||
742792796 | SPEC | – | ||
74479787222Ai | SPEC | 74479887222A | – | |
744066180 | SPEC | – | ||
7447713102 | SPEC | – | ||
60900213621 | SPEC | – | – | |
61302821121 | SPEC | – | – | |
750510231 | SPEC | – | – | |
61300211121 | SPEC | – | – | |
61300821121 | SPEC | – | – | |
750510730 | SPEC | – | – |
Samples |
---|
– |
Order Code | Datasheet | Replacement Order Code | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | L (µH) | IR (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | W (mm) | Mount | Size | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (Value) (pcs) | Rows | H (mm) | G (mm) | Gender | IR (mA) | Packaging | Color | Samples |
---|