| Topology | Flyback Converter |
| Input voltage | 90-264 V |
| Switching frequency | 145-196 kHz |
| Output 1 | 15 V / 3 A |
| IC revision | 1 |
691311500102, 885012207103, 885012207098, 885012207082, 885012207086, 885012207098, 885012207022, 7447462470, 744841210 are employed in STEVAL-USBPD45P.61300511121, 632723300011, 61300711121, 61300211121, 885012205012, 885012205037, 885012005040, 7427927141 are used in STEVAL-USBPD45I.The STEVAL-USBPD45C 45 W AC-DC adapter reference design features a USB Type-C connector and functions as a USB Power Delivery provider with a single source port.The reference design accepts a wide input mains range and delivers 5 V, 9 V and 15 V output voltage profiles, according to the Source Power Rules of the current USB Power Delivery specification.The adapter architecture is based on two boards: the STEVAL-USBPD45P power supply board implementing the power stage in flyback topology with synchronous rectification, and the STEVAL-USBPD45I Digital Control Board designed to control the USB Type-C connector and manage the USB Power Delivery stack and the adaptive synchronous rectification algorithm.The flyback converter is based on the STCH03 offline PWM controller for low standby adapters and the STF7N80K5 MDmesh™ K5 primary MOSFET.On the secondary side, the adaptive synchronous rectification with STL40N75LF3 Power MOSFET is controlled and driven directly by the STM32F051 MCU, allowing an overall efficiency improvement with a very low external component count.The USB type-C port is controlled by the certified STUSB1602A, enabling the VBUS power path and integrating high voltage protections on VBUS and CC lines.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | Fl (mm) | Packaging | ISAT,10% (A) | fres (MHz) | Version | Interface Type | Gender | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Rows | G (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | L (µH) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012005040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 10 pF | ±5% | 0402 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1 | 0.5 | 0.5 | – | – | – | – | – | – | |||
| 885012207082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 220 pF | ±10% | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | – | |||
| 885012207086 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | ±10% | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | – | |||
| 885012205012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 10 nF | ±10% | 0402 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | 1 | 0.5 | 0.5 | – | – | – | – | – | – | |||
| 885012205037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 0402 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | 1 | 0.5 | 0.5 | – | – | – | – | – | – | |||
| 885012207098 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 0805 | -55 °C up to +125 °C | – | 2.5 | 5 GΩ | X7R Class II | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | – | |||
| 885012207022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 1 µF | ±10% | 0805 | -55 °C up to +125 °C | – | 5 | 0.5 GΩ | X7R Class II | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | 2 | 1.25 | 1.25 | – | – | – | – | – | – | |||
| 885012207103 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 µF | ±10% | 0805 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 1.25 | – | – | – | – | – | – | |||
![]() | 7427927141 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | 0402 | -55 °C up to +125 °C | – | – | – | – | 0.25 | – | – | – | SMT | – | – | – | – | – | – | – | 470 | 1200 | 300 MHz | 620 | 0.45 | High Speed | 250 | – | – | – | – | 1 | 0.5 | 0.5 | SMT | – | – | – | – | – | ||
![]() | 744841210 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB NiZn Common Mode Power Line Choke | – | – | XS | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | THT | – | – | 1.5 | – | – | – | 2.5 | – | – | – | – | 0.08 | – | 1500 | 100 | 250 | 1500 | NiZn | 16 | 7.5 | 17.5 | THT | 4 | – | – | – | – | ||
![]() | 7447462470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | 5075 | -40 °C up to +125 °C | – | – | – | – | – | – | 1.2 | 10.6 | Heat Shrinking Tube | – | – | – | – | – | – | – | – | – | – | – | 0.34 | – | 1180 | 47 | – | – | NiZn | 6 | 6 | 8.5 | THT | – | – | – | – | – | ||
![]() | 61300711121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | Bag | – | – | – | – | Pin Header | – | 250 | 2.54 | Single | – | – | – | – | – | – | Straight | 3000 | – | – | – | – | 17.78 | – | – | THT | 7 | – | – | – | – | |
![]() | 691351500002 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 351 - 5.08 mm Vertical | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | Box | – | – | – | – | – | – | 320 | 5.08 | – | – | – | – | – | – | – | Vertical | 20000 | – | – | – | – | 10.16 | – | – | Cable | 2 | Pluggable | Cable | No | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
![]() | 632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | Tape and Reel | – | – | – | Type C | Receptacle | – | 48 | – | – | 1.9 | – | – | – | – | – | Horizontal | 5000 | – | – | – | – | – | – | – | THR | 24 | USB 3.1 | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | Bag | – | – | – | – | Pin Header | – | 250 | 2.54 | Single | – | – | – | – | – | – | Straight | 3000 | – | – | – | – | 5.08 | – | – | THT | 2 | – | – | – | – | |
![]() | 61300511121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | Bag | – | – | – | – | Pin Header | – | 250 | 2.54 | Single | – | – | – | – | – | – | Straight | 3000 | – | – | – | – | 12.7 | – | – | THT | 5 | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | Fl (mm) | Packaging | ISAT,10% (A) | fres (MHz) | Version | Interface Type | Gender | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Rows | G (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | L (µH) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | Samples |
|---|