Topology | Other Topology |
The STEVAL-PLC001V1 evaluation board targets compact programmable logiccontroller (PLC) applications in the factory automation domain. It features a powerfulhuman machine interface (HMI) thanks to the 3.5” TFT touchscreen mounted on thePCB, which eases interaction with the tool.The board implements a galvanically isolated PLC control unit with robust digitalinput, digital output modules, expansion connectivity options, and interfaces.The control unit consists of a powerful 144-pin STM32F746ZGT7 MCU, whichhandles the industrial IOs on one side and the TouchGFX display technology on theother side, implementing the ladder logic programming code and several additionaloptions.Highly robust and reliable industrial digital input and output modules are placedsymmetrically on the PCB, making the system a 12+12 PLC, that is, a PLC GUIoptimized for STM32 microcontrollers, which manages 12 industrial inputs and 12industrial outputs.The 12 industrial inputs have been implemented through the combination of aneight-channel CLT01-38SQ7 and two dual channel CLT03-2Q3 ICs.The CLT01-38SQ7 features 6.25 MHz SPI with daisy chain capability to connect, inthis case, the eight-channel output ISO8200AQ and reverse polarity, whereas the CLT03-2Q3 features two high- and low-side compatible independent channels, which can be powered from the external sensors they interface with, and the capability of running in the 60 V range for fail-safe applications.The 12 industrial output array consists of an eight-channel ISO8200AQ IC and afour-channel IPS4260L low-side intelligent power switch.The ISO8200AQ offers a daisy-chain SPI interface and embedded galvanic insulation, separating logic and power side of 4 kV and making the solution costeffective (no opto-coupler is needed).The STEVAL-PLC001V1 also features connectivity options typical of commercialPLCs through the morpho connectors mounted on the PCB bottom, ensuringcompatibility with STM32 Nucleo expansion boards.The embedded ICs for industrial IO management allow great flexibility in terms of technical features, protections and embedded diagnostics, when interfacing industrial range inputs (that is, sensors and valves) and outputs (that is, lamps, alarms, and actuators) with the logic side.The STSW-PLC001 companion software package, freely available on www.st.com,allows experimenting with these advanced features and their combination.Thanks to this software and the smart user interface offered by the TouchGFX, youcan learn how the ICs work and exploit ready-to-use examples as well as ladder logic demonstrations and projects.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (A) | Z @ 1 GHz (Ω) | H (mm) | Type | Pins (Value) (pcs) | Rows | Gender | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691210910005 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | Rising Cage Clamp | PCB | No | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 13.1 | – | – | – | – | – | 6 | – | – | Horizontal | 5 | – | – | Box | – | ||
691231510006 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2315 - 5.08 mm Double Level Horiz. Entry Modular w. Rising Cage, H=19.1 mm | Rising Cage Clamp | PCB | Yes | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 15.24 | – | – | – | – | – | 10 | – | – | Horizontal | 6 | – | – | Box | Green | ||
691244510008 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2445 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | No | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | 40.64 | – | – | – | – | – | 24 | – | – | Horizontal | 8 | – | – | Box | Green | ||
74279225101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3312 | -55 °C up to +125 °C | – | – | – | – | 8.5 | 3 | 0.89 | 100 | 160 | 1200 MHz | 10 | 169 | 2.3 | High Current | – | – | – | – | – | |||
885012005001 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 1 pF | ±0.5pF | 10 | 0402 | -55 °C up to +125 °C | 420 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | – | – | – | 0.5 | – | – | – | – | 7" Tape & Reel | – | |||
885012005028 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 33 pF | ±5% | 16 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | – | – | – | 0.5 | – | – | – | – | 7" Tape & Reel | – | |||
885012005055 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | – | – | – | 0.5 | – | – | – | – | 7" Tape & Reel | – | |||
885012205012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 10 | 0402 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | 0.5 | – | – | – | – | 7" Tape & Reel | – | |||
885012205018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 10 | 0402 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | 0.5 | – | – | – | – | 7" Tape & Reel | – | |||
885012205031 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | 0.5 | – | – | – | – | 7" Tape & Reel | – | |||
885012205050 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | 0.5 | – | – | – | – | 7" Tape & Reel | – | |||
885012105010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±20% | 10 | 0402 | -55 °C up to +85 °C | – | 5 | 5 GΩ | X5R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | 0.5 | – | – | – | – | 7" Tape & Reel | – | |||
885012106006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±20% | 6.3 | 0603 | -55 °C up to +85 °C | – | 15 | 0.005 GΩ | X5R Class II | 1.6 | 0.8 | 0.35 | – | – | – | – | – | 0.8 | – | – | – | – | 7" Tape & Reel | – | |||
885012207002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | ±10% | 6.3 | 0805 | -55 °C up to +125 °C | – | 15 | 0.02 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | 1.25 | – | – | – | – | 7" Tape & Reel | – | |||
885012207101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 330 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 3 | 1.5 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | 1.25 | – | – | – | – | 7" Tape & Reel | – | |||
885012107010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±20% | 10 | 0805 | -55 °C up to +85 °C | – | 10 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | 1.25 | – | – | – | – | 7" Tape & Reel | – | |||
885012107018 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | ±20% | 25 | 0805 | -55 °C up to +85 °C | – | 10 | 0.02 GΩ | X5R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | 1.25 | – | – | – | – | 7" Tape & Reel | – | |||
60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 1000 MΩ | – | 2.44 | – | – | – | – | – | 3 | – | – | – | 1 | – | Jumper | Bag | Black | ||
61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | 3 | – | – | Straight | 2 | Single | Pin Header | Bag | – | ||
61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | 3 | – | – | Straight | 3 | Single | Pin Header | Bag | – | ||
150060AS75020 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 605 | Amber | 610 | 140 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | 0.25 | – | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (A) | Z @ 1 GHz (Ω) | H (mm) | Type | Pins (Value) (pcs) | Rows | Gender | Packaging | Color | Samples |
---|