Topology | Other Topology |
IC revision | V1 |
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Pins (pcs) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74454010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD3 SMT Power Inductor | 10 | 3.2 | 0.065 | 25 | – | – | 4.9 | – | – | – | 2 | – | |
![]() | 750510231 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer | 1000 | – | – | – | – | – | 13.46 | 4 | – | – | – | Tray | |
![]() | 61300111121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 1 | Single | – | – | Pin Header | Straight | 3 | Bag | |
![]() | 61300211121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 2 | Single | – | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
![]() | 74454010 | SPEC |
![]() | 750510231 | SPEC |
![]() | 61300111121 | SPEC |
![]() | 61300211121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Pins (pcs) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|