| Topology | Power Factor Correction |
| Input voltage | 90-265 V |
| Output 1 | 400 V / 8.69 A |
| IC revision | Rev 1 |
The STNRGPF12 digital controller is designed for interleaved PFC boost topologies and intended for use in high power applications.It features a digital inrush current control implemented with a solid state solution based on a silicon controlled rectifier. The controller can drive up to 2 interleaved channels.The device works in CCM at fixed frequency with average current mode control, in applications based on a mixed signal (analog/digital) architecture.The controller can be configured through a dedicated software tool (eDesignSuite) to match a wide range of specific applications. The tool generates a full schematic including a complete list of material and the final binary object code (FW) to be downloaded to the IC.
Average current mode control
Mixed signal architecture
Soft start-up management
Burst mode support
Load feed forward
Input voltage feed forward
Channel current balance function
Programmable phase shedding
Status indicator signaling for cooling system, PFC Fault and PFC OK
Configurable driver by means of dedicated graphic tool
Programmable fast overcurrent and thermal protection
Serial communication port available for: Device programming;Monitoring of the PFC parametersSuitable for >600 W applications:Welding, air conditionerIndustrial motorsUPS, chargers, high power systemsCustomizable firmwareConfiguration via eDesign suiteEmbedded memoryProgram memory: 32 Kbytes flashData retention 15 years at 85 °C after 10 kcycles at 25 °CData memory: 1 Kbyte true data E2PROM; data retention: 15 years at 85 °C after 100 kcycles at 85 °CFlash and E2PROM with read while write (RWW) and error correction code (ECC)RAM: 6 KbytesCommunication interfacesUART asynchronous protocol for bootloader support and monitoring of the PFC parametersOperating temperature: -40 °C up to 105 °C
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT,10% (A) | fres (MHz) | Version | Pins (pcs) | Pitch (mm) | Rows | G (mm) | Gender | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (A) | L (µH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447480102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 0.9 | 1.1 | Standard | – | – | – | – | – | – | – | – | – | – | 1.15 | – | 0.8 | 1000 | – | – | – | 10.5 | 10.5 | 14.5 | THT | ||
![]() | 74279262 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | SMT | – | – | – | – | – | – | 120 | 200 | 510 MHz | 1350 | 0.3 | Wide Band | 0.5 | – | – | – | – | 1.6 | 0.8 | 0.8 | SMT | ||
![]() | 7448051804 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | THT | 4 | – | – | 5 | – | – | – | – | – | – | 0.0042 | – | 18 | 4500 | 300 | 2100 | Nanocrystalline | 36 | 23 | 34 | THT | ||
![]() | 61304021021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | 40 | 2.54 | Dual | – | Pin Header | Bag | – | – | – | – | – | Angled | 3 | – | – | – | – | 50.8 | – | – | THT | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | 4 | 2.54 | Single | – | Pin Header | Bag | – | – | – | – | – | Straight | 3 | – | – | – | – | 10.16 | – | – | THT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7447480102 | SPEC | |
![]() | 74279262 | SPEC | |
![]() | 7448051804 | SPEC | |
![]() | 61304021021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61300411121 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT,10% (A) | fres (MHz) | Version | Pins (pcs) | Pitch (mm) | Rows | G (mm) | Gender | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (A) | L (µH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|