| Topology | Other Topology |
| IC revision | 2.0 |
STEVAL-250GANCB is an AC/DC power adapter consisting of three stages: a totem pole PFC (AC/DC) working in zero voltage switching, variable frequency mode; a resonant half bridge LLC converter (DC-DC), and a synchronous rectification output stage.High-power density is achieved thanks to the GaN switches SGT120R65AL, combined with STGAP2GS GaN driver.The SGT120R65AL will be soon replaced by the new SGT100R70FDC.The solution uses a single microcontroller STM32G474RE to control the PFC and primary side of LLC. The synchronous rectification stage is controlled by the SRK2001 and two parallel STL120N10F8 STripFET F8 power MOSFETs.The totem pole PFC operates in ZVS with variable switching in the range of 35 ÷ 300 kHz, from light load to full load.The LLC implements frequency modulation to regulate the output voltage and operates at variable frequency from 200 to 300 kHz, with a resonance frequency of 227 kHz. The startup phase is performed at high frequency from 500 down to 200 kHz.Thanks to the excellent switching performance of GaN devices at high frequency and the soft switching techniques (ZCS and ZVS) in all stages, a peak efficiency of 96% was achieved.
Topology: ZVS Totem Pole PFC + HB LLC with SRGaN based power stageDigital control based on a single STM32G474 MCUOutput rated power: 250 WInput voltage range: Vin = 115 – 230 VacPeak efficiency: 96 % at full load, 230 VacPower density: >1 W/cm3 (17 W/in3)No load consumption: < 150 mW
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | Ceramic Type | Fl (mm) | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | VE (V) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890324026030 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 1.5 µF | X2 | 140 | 0.1 | 6.67 GΩ | 22.5 | Bulk | ±10% | Pitch 22.5 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 275 | – | – | 26 | 10 | 21 | Boxed THT | ||
![]() | 744822301 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | – | – | Type S | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | 3 | 1 | 35 | 250 | 1500 | MnZn | 17.5 | 13 | 22 | THT | ||
![]() | 744823333 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | – | – | M | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | 2.5 | 3.3 | 60 | 250 | 1500 | MnZn | 23.5 | 13 | 25.5 | THT | ||
| 885012006057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | 100 pF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | |||
| 885012006063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | 1 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | |||
| 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | 1 µF | – | – | – | 0.1 GΩ | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 10 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | 16 | – | – | 1.6 | 0.8 | 0.8 | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | 100 nF | – | – | – | 5 GΩ | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 3 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | |||
| 885012109010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | 22 µF | – | – | – | 0.02 GΩ | – | 7" Tape & Reel | ±20% | 1210 | -55 °C up to +85 °C | – | 10 | X5R Class II | 0.6 | – | – | – | – | – | – | – | – | – | 16 | – | – | 3.2 | 2.5 | 2.5 | – | |||
![]() | 560112116001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +155 °C | – | – | – | – | 0 Ω | +0.05Ω/-0Ω | 0.1 | – | – | – | 1 | – | – | – | – | – | 1.6 | 0.8 | 0.45 | SMT | ||
![]() | 560112116005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +155 °C | – | – | – | – | 10 kΩ | ±1% | 0.1 | -100 | 100 | 75 | – | – | – | – | – | – | 1.6 | 0.8 | 0.45 | SMT | ||
![]() | 560112116014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +155 °C | – | – | – | – | 1 kΩ | ±1% | 0.1 | -100 | 100 | 75 | – | – | – | – | – | – | 1.6 | 0.8 | 0.45 | SMT | ||
![]() | 560112116028 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +155 °C | – | – | – | – | 56 kΩ | ±1% | 0.1 | -100 | 100 | 75 | – | – | – | – | – | – | 1.6 | 0.8 | 0.45 | SMT | ||
![]() | 560112116030 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +155 °C | – | – | – | – | 33 kΩ | ±1% | 0.1 | -100 | 100 | 75 | – | – | – | – | – | – | 1.6 | 0.8 | 0.45 | SMT | ||
![]() | 560112116050 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +155 °C | – | – | – | – | 18 kΩ | ±1% | 0.1 | -100 | 100 | 75 | – | – | – | – | – | – | 1.6 | 0.8 | 0.45 | SMT | ||
![]() | 560112116063 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +155 °C | – | – | – | – | 75 kΩ | ±1% | 0.1 | -100 | 100 | 75 | – | – | – | – | – | – | 1.6 | 0.8 | 0.45 | SMT | ||
![]() | 560112116110 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +155 °C | – | – | – | – | 39 kΩ | ±1% | 0.1 | -100 | 100 | 75 | – | – | – | – | – | – | 1.6 | 0.8 | 0.45 | SMT | ||
![]() | 560112116024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +155 °C | – | – | – | – | 390 kΩ | ±1% | 0.1 | -100 | 100 | 75 | – | – | – | – | – | – | 1.6 | 0.8 | 0.45 | SMT | ||
![]() | 560112116032 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +155 °C | – | – | – | – | 1.8 kΩ | ±1% | 0.1 | -100 | 100 | 75 | – | – | – | – | – | – | 1.6 | 0.8 | 0.45 | SMT | ||
![]() | 560112116060 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +155 °C | – | – | – | – | 200 kΩ | ±1% | 0.1 | -100 | 100 | 75 | – | – | – | – | – | – | 1.6 | 0.8 | 0.45 | SMT | ||
![]() | 560112116066 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +155 °C | – | – | – | – | 220 kΩ | ±1% | 0.1 | -100 | 100 | 75 | – | – | – | – | – | – | 1.6 | 0.8 | 0.45 | SMT | ||
![]() | 560112116098 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +155 °C | – | – | – | – | 2.2 kΩ | ±1% | 0.1 | -100 | 100 | 75 | – | – | – | – | – | – | 1.6 | 0.8 | 0.45 | SMT | ||
![]() | 560112132027 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | 1206 | -55 °C up to +155 °C | – | – | – | – | 2.7 kΩ | ±1% | 0.25 | -100 | 100 | 200 | – | – | – | – | – | – | 3.1 | 1.6 | 0.6 | SMT |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | Ceramic Type | Fl (mm) | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | VE (V) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|