Topology | Flyback Converter |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | Fl (mm) | Packaging | ISAT (A) | fres (MHz) | Version | Interface Type | Gender | IR (A) | Working Voltage (V (AC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885012208076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1.5 nF | ±10% | 1206 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 0.6 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 3.2 | 1.6 | 0.8 | – | – | – | – | – | – | – | ||
![]() | 885012207095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 33 nF | ±10% | 0805 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | – | – | ||
![]() | 885012207098 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 0805 | -55 °C up to +125 °C | 2.5 | 5 GΩ | X7R Class II | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | – | – | ||
![]() | 885012207100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 220 nF | ±10% | 0805 | -55 °C up to +125 °C | 3 | 2.3 GΩ | X7R Class II | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 1.25 | – | – | – | – | – | – | – | ||
![]() | 885012208093 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 µF | ±10% | 1206 | -55 °C up to +125 °C | 3 | 0.5 GΩ | X7R Class II | 0.6 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 3.2 | 1.6 | 1.6 | – | – | – | – | – | – | – | ||
![]() | 860021380015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | 47 µF | ±20% | – | – | 15 | – | – | – | Ammopack | – | – | – | – | – | – | – | 2000 | -25 °C up to +105 °C | 300 | 564 | 7.5 | 16 | – | – | – | 400 | – | – | 25 | – | – | – | – | – | – | – | – | – | ||
![]() | 744821110 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | XS | -40 °C up to +125 °C | – | – | – | – | – | – | – | THT | – | – | 0.7 | – | – | -40 °C up to +125 °C | – | – | – | – | 0.7 | 10 | 350 | 250 | 1500 | MnZn | 15 | 7.5 | 18 | THT | 4 | – | – | – | – | – | ||
![]() | 7447798620 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PDF SMT Power Inductor | – | – | 1064 | -40 °C up to +150 °C | – | – | – | – | – | 6.7 | 33 | SMT | – | – | – | – | – | -40 °C up to +150 °C | – | – | – | – | 9.4 | 0.0062 | 9.5 | – | – | – | 10.2 | 10.2 | 6.1 | SMT | 2 | – | – | – | – | – | ||
![]() | 7447462470 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | 5075 | -40 °C up to +125 °C | – | – | – | – | – | 1.2 | 10.6 | Heat Shrinking Tube | – | – | – | – | – | – | – | – | – | – | 1.18 | 0.047 | 340 | – | – | – | 6 | 6 | 8.5 | THT | – | – | – | – | – | – | ||
![]() | 691321300002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 321 - 3.81 mm Vertical PCB Header. | – | – | – | -40 °C up to +105 °C | – | – | – | – | Box | – | – | – | – | – | – | 300 | – | -40 °C up to +105 °C | – | – | 3.81 | – | 10.5 | – | – | – | – | – | 8.81 | – | – | THT | 2 | PCB Header | Cable | No | PCB Header | – | |
![]() | 691361300002 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 361 - 3.81 mm Vertical | – | – | – | -40 °C up to +105 °C | – | – | – | – | Box | – | – | – | – | – | – | 300 | – | -40 °C up to +105 °C | – | – | 3.81 | – | 10.5 | – | – | – | – | – | 7.62 | – | – | Cable | 2 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | |
![]() | 632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | Tape and Reel | – | – | – | Type C | Receptacle | – | 20 | – | – | – | – | – | – | 5 | – | – | – | – | – | – | – | – | THR | 24 | USB 3.1 | – | – | Horizontal | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 885012208076 | SPEC | |
![]() | 885012207095 | SPEC | |
![]() | 885012207098 | SPEC | |
![]() | 885012207100 | SPEC | |
![]() | 885012208093 | SPEC | |
![]() | 860021380015 | SPEC | |
![]() | 744821110 | SPEC | |
![]() | 7447798620 | SPEC | |
![]() | 7447462470 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 691321300002 | SPEC | – |
![]() | 691361300002 | SPEC | – |
![]() | 632723300011 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | Fl (mm) | Packaging | ISAT (A) | fres (MHz) | Version | Interface Type | Gender | IR (A) | Working Voltage (V (AC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|