Topology | Other Topology |
Input voltage | 3.3-5 V |
IC revision | 1.0 |
The X-NUCLEO-LIV4A1 expansion board is based on the Teseo-LIV4F tiny dual-band GNSS Low power and measurement engine modules.It represents an affordable, easy-to-use, global navigation satellite system (GNSS) module, embedding TESEO IV single die GNSS receiver IC working simultaneously on multiple constellations GPS/Galileo/ Glonass/BeiDou/QZSS) able to provide positioning (Teseo-LIV4F) in your STM32 Nucleo project.The Teseo-LIV4F is a compact (9.7 x 10.1 mm) module that provides superior accuracy thanks to the on-board temperature-compensated crystal oscillator (TCXO) and a reduced time-to-first fix (TTFF) with its dedicated real-time clock (RTC) oscillator.The Teseo-LIV4F module runs the GNSS firmware (X-CUBE-GNSS1) to perform all GNSS operations including acquisition, tracking, navigation, and data output without external memory support.The X-NUCLEO-LIV4A1 expansion board is compatible with the Arduino® UNO R3 connector and the ST morpho connector, so it can be plugged to the STM32 Nucleo development board and stacked with additional STM32 Nucleo expansion boards
Operating supply voltage: 3.3 - 5 VAmbient temperature: +10/+50 °CSensitivity: -162 dBm (tracking mode)Interfaces:a UARTportan I²CportConfigurable digital I/OEXTINT input for wakeupNMEA protocolAssisted GNSS:Autonomous AGNSSReal-timeserver-basedSimultaneous multi constellation and multi band GNSSGPSGalileoGlonassBeiDouQZSSCompatible with STM32 Nucleo boardsCompatible with the Arduino™ UNO R3 connectorSMA female antenna connectorCE CertifiedRoHS and WEEE compliant
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
61300211121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 2 | Single | Pin Header | Straight | 3 | Bag | ||
61300311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 3 | Single | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
61300211121 | SPEC | |
61300311121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|