Topology | Flyback Converter |
Input voltage | 85-498 V |
Switching frequency | 60-115 kHz |
Output 1 | 6 V / 0.2 A |
Output 2 | 12 V / 0.7 A |
IC revision | Rev1 |
The device is a high voltage converter smartly integrating a 1050 V avalanche-rugged power section, with a PWM current mode control. The 1050 V-BV power MOSFET allows to extend input voltage range, and reduce the size of the DRAIN snubber circuit. This IC meets the most stringent energy-saving standards as it has very low consumption and operates in burst mode under light load.The integrated HV startup, sense-FET, error amplifier and oscillator with jitter allow a complete application to be designed with the minimum number of components.The VIPer26K supports the most common SMPS topologies such as: isolated flyback with optocoupler, primary-side regulation, non-isolated flyback with resistive feedback, buck, and buck boost.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74404043033A | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | 3.3 | 3.23 | 1.75 | 33 | 75 | – | – | – | – | – | – | – | ||
![]() | 820442711E | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | – | – | – | – | 275 | 350 | 430 | 6000 | 155 | 0.6 | Yes |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74404043033A | SPEC | |
![]() | 820442711E | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples |
---|