Topology | Power Factor Correction |
Input voltage | 90-265 V |
IC revision | 1.0 |
This application note describes Tagore Technology’s 240W Totem-Pole PFC (TPPFC) converter Evaluation Board (EVB, TP44100SG-TPPFC240-EVB) using its 90 mΩ superior GaN FET (TP44100SG). The user will be able to perform a complete evaluation of the EVB by following the procedures outlined in this document and all the necessary supporting information (circuit schematics, BOM, layout, key operating waveforms, etc.) are provided to facilitate a quick adaption to a production design.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | L (µH) | IR (A) | RDC max. (Ω) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 865080545012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | 100 µF | 35 | 2000 | -55 °C up to +105 °C | 300 | 380 | 35 | 14 | 6.3 | 7.7 | 15" Tape & Reel | – | – | – | ||
![]() | 7447055 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 26 | – | 150 | 5.4 | 0.042 | |
750319168 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | PFC Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 865080545012 | SPEC | |
![]() | 7447055 | SPEC | – |
750319168 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | L (µH) | IR (A) | RDC max. (Ω) | Samples |
---|