Topology | Other Topology |
This high speed multi-channel data capture reference design enables optimum system performance. System designers needs to consider critical design parameters like clock jitter and skew for high speed multi-channel clock generation, which affects overall system SNR, SFDR, channel to channel skew and deterministic latency. This reference design demonstrates multi-channel AFE and clock solution using high speed data converters with JESD204B, high speed amplifiers, high performance clocks and low noise power solutions to achieve optimum system performance
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | IL (dB) | VSWR | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (pcs) | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150080GS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | 450 | 3.2 | InGaN | 140 | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | Tape and Reel | ||
![]() | 742792310 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | 30 | 50 | 900 MHz | 3000 | 0.05 | High Current | – | – | 1.3 | – | 2000 | – | ||
![]() | 748112024 | SPEC | 7 files | WE-LPF Multilayer Chip Low-Pass Filter | – | – | – | – | – | – | – | 2400-2500 MHz | 0.5 | 1.5 | – | – | – | – | – | Low Pass | – | – | 0.6 | – | – | – | ||
![]() | 61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 3 | Single | – | Pin Header | 3000 | Bag | |
![]() | 61301021121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 10 | Dual | – | Pin Header | 3000 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 150080GS75000 | SPEC | |
![]() | 742792310 | SPEC | |
![]() | 748112024 | SPEC | |
![]() | 61300311121 | SPEC | – |
![]() | 61301021121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | IL (dB) | VSWR | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (pcs) | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples |
---|