IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADC12QJ1600-Q1 | Demoboard ADC12QJ1600EVM

Automotive, 4-ch, 12-bit, 1.6-GSPS ADC with JESD204C interface and integrated sample clock generator

Overview

TopologyOther Topology
IC revisionA

Description

ADC12xJ1600-Q1 is a family of quad, dual and single channel, 12-bit, 1.6 GSPS analog-to-digital converters (ADC). Low power consumption, high sampling rate and 12-bit resolution makes the ADC12xJ1600-Q1 ideally suited for light detection and ranging (LiDAR) systems. ADC12xJ1600-Q1 is qualified for automotive applications.Full-power input bandwidth (-3 dB) of 6 GHz provides flat frequency response for frequency modulated continuous wave (FMCW) LiDAR systems and provides a narrow impulse response for pulse-based systems. The full-power input bandwidth also enables direct RF sampling of of L-band and S-band.A number of clocking features are included to relax system hardware requirements, such as an internal phase-locked loop (PLL) with integrated voltage-controlled oscillator (VCO) to generate the sampling clock. Four clock outputs are provided to clock the logic and SerDes of the FPGA or ASIC. A timestamp input and output is provided for pulsed systems.JESD204C serialized interface decreases system size by reducing the amount of printed circuit board (PCB) routing. Interface modes support from 2 to 8 lanes (dual and quad channel devices) or 1 to 4 lanes (for the single channel device), with SerDes baud-rates up to 17.16 Gbps, to allow the optimal configuration for each application.

Features

  • AEC-Q100 qualified for automotive applications:
  • Temperature grade 1: –40°C to +125°C, TA
  • ADC Core:
  • Resolution: 12 Bit
  • Maximum sampling rate: 1.6 GSPS
  • Non-interleaved architecture
  • Internal dither reduces high-order harmonics
  • Performance specifications (–1 dBFS):
  • SNR (100 MHz): 57.4 dBFS
  • ENOB (100 MHz): 9.1 Bits
  • SFDR (100 MHz): 64 dBc
  • Noise floor (–20 dBFS): –147 dBFS
  • Full-scale input voltage: 800 mVPP-DIFF
  • Full-power input bandwidth: 6 GHz
  • JESD204C Serial data interface:
  • Support for 2 to 8 (Quad/Dual channel) or 1 to 4 (Single channel) total SerDes lanes
  • Maximum baud-rate: 17.16 Gbps
  • 64B/66B and 8B/10B encoding modes
  • Subclass-1 support for deterministic latency
  • Compatible with JESD204B receivers
  • Optional internal sampling clock generation
  • Internal PLL and VCO (7.2–8.2 GHz)
  • SYSREF Windowing eases synchronization
  • Four clock outputs simplify system clocking
  • Reference clocks for FPGA or adjacent ADC
  • Reference clock for SerDes transceivers
  • Timestamp input and output for pulsed systems
  • Power consumption (1 GSPS):
  • Quad Channel: 477 mW / channel
  • Dual channel: 700 mW / channel
  • Single channel: 1000 mW
  • Power supplies: 1.1 V, 1.9 V

Typical applications

  • Light detection and ranging (LiDAR)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
fres(MHz)
Size
Version
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 10 µH, 10.5 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Saturation Current @ 10%10.5 A
Saturation Current @ 30%13 A
Rated Current7.1 A
Performance Rated Current9.5 A
Self Resonant Frequency21 MHz
Size1210 
VersionStandard 
–
–
–
–
DC Resistance21 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Size0402 
VersionSMT 
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance600 MHz 
Rated Current 21100 mA
DC Resistance200 mΩ
TypeWide Band 
–Check availability