| Topology | Other Topology |
| IC revision | E3 |
This reference design shows an implementation of a single-pair Ethernet (SPE) communication back end including power over data lines (PoDL). The design uses a Sitara™ AM2434 MCU interfacing an analog front end on one side and a Ethernet physical (PHY) layer on the other. The powerful MCU allows not only forwarding sensor data to the Ethernet, but also for performing data processing on the edge.Features10BASE-T1L single-pair EthernetPoDL power delivery (PD), Type E, Class 12, compliant to 802.3cg including serial communication classification protocol (SCCP)Auxiliary 24-V supplyAM2434 MCU with quad-core Arm® Cortex®-R5F and programmable real-time unit (PRU)PHI and BoosterPack™ plug-in module to connect to existing modulesOptimized for evaluation and debugging
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Packaging | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | ISAT (A) | Gender | Variant | Durability | Interface Type | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Rows | Color | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Winding Style | Number of windings | L (µH) | IR (A) | VR (V) | Application | L1 (µH) | L2 (µH) | IR (mA) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | Jumper | – | 25 Mating cycles | – | – | 250 | 2.54 | – | Black | – | 2.44 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 744031002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | – | 3816 | -40 °C up to +125 °C | – | – | – | – | 3.8 | – | – | – | – | 50 | – | SMT | 1.25 | – | – | – | – | – | – | – | – | – | – | 3.8 | – | 1.65 | – | – | – | – | – | – | – | – | 58 | – | – | 9.5 | 2.5 | 1.45 | – | – | – | – | – | – | – | – | – | – | 120 | ||
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | THT | – | Pin Header | – | 25 Mating cycles | – | – | 250 | 2.54 | Single | – | – | 5.08 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 74438357010 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | – | 4030 | -40 °C up to +125 °C | – | – | – | – | 4.3 | – | – | 10.25 | 12.5 | 11.6 | 80 | SMT | 9.6 | – | – | – | – | – | – | – | – | – | – | 4.3 | – | 3.1 | – | – | – | – | – | – | – | – | 13.5 | – | bifilar | 6 | 1 | 7.4 | – | – | – | – | – | – | – | – | – | – | 59 | ||
![]() | 691216710003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2167 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | 3 | PCB | Yes | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | Box | – | – | – | – | THT | – | – | – | – | – | – | 250 | 5 | – | Green | – | 15 | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | 24 | – | Rising Cage Clamp | – | – | – | – | – | – | – | – | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | THT | – | Pin Header | – | 25 Mating cycles | – | – | 250 | 2.54 | Single | – | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 744242471 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SLM SMT Common Mode Line Filter | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | 3.3 | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | 6 | – | 3.3 | – | – | – | – | – | 2200 | – | – | 350 | – | bifilar | 2 | 470 | 0.4 | 80 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | THT | – | Pin Header | – | 25 Mating cycles | – | – | 250 | 2.54 | Single | – | – | 10.16 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 629105150521 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | 5 | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 1000 MΩ | – | – | – | Tape and Reel | – | – | – | – | SMT | – | Receptacle | with Pegs - High Current | 10 000 Mating cycles | Type B | 3 | 30 | – | – | Black | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | 3 | – | Micro USB 2.0 | – | – | – | – | – | – | – | – | – | |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 6 | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | THT | – | Pin Header | – | 25 Mating cycles | – | – | 250 | 2.54 | Single | – | – | 15.24 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 693071010811 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-CRD SD Card Connectors | 8 | – | – | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | 1000 MΩ | – | – | – | Tape and Reel & Mylar | – | – | – | – | SMT | – | Socket | with Card Detection | 10 000 Mating cycles | – | – | 100 | – | – | Black | – | – | – | – | – | – | – | – | – | – | – | – | – | Push & Push | – | – | – | 0.5 | – | Micro SD | – | – | – | – | – | – | – | – | – | |
![]() | 74279266 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | – | 0.8 | 0.3 | – | – | – | – | – | SMT | – | – | – | – | – | 0.2 | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | 1000 | 1350 | 140 MHz | 650 | 600 | Wide Band | – | 1 | – | 0.2 | – | – | – | – | 200 | – | – | – | – | – | – | ||
![]() | 74279202 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | 0805 | -55 °C up to +125 °C | – | – | – | – | 1.2 | 0.5 | – | – | – | – | – | SMT | – | – | – | – | – | 0.5 | – | – | – | – | – | 2 | – | 0.9 | – | – | – | – | 120 | 200 | 400 MHz | 3400 | 100 | High Speed | – | 1 | – | 0.5 | – | – | – | – | 500 | – | – | – | – | – | – | ||
![]() | 744870471 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-DD SMT Shielded Coupled Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | 1280 | -40 °C up to +125 °C | – | – | – | – | 12.5 | – | – | – | – | – | 80 | – | 0.9 | – | – | – | – | – | – | – | – | – | – | 12.5 | – | 8.5 | – | – | – | – | – | – | – | 700 | 1200 | Crossed | – | – | 470 | 0.7 | – | – | 470 | 470 | 700 | 0.9 | 1 | 1 | 1.2 | 1.2 | 0.65 | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 0.8 | – | Tape and Reel | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 0.8 | – | Tape and Reel | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012005061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 pF | ±5% | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | – | – | |||
| 885012205067 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | – | – | |||
| 885012105012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±20% | 0402 | -55 °C up to +85 °C | – | 15 | 0.05 GΩ | X5R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | – | – | – | – | |||
| 885012105016 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±20% | 0402 | -55 °C up to +85 °C | – | 5 | 5 GΩ | X5R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | – | – | – | – | – | |||
| 885012006012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 470 pF | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | – | – | – | – | |||
| 885012006057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 pF | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | – | – | |||
| 885012206020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 0603 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | – | – | – | – | |||
| 885012106017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±20% | 0603 | -55 °C up to +85 °C | – | 10 | 0.1 GΩ | X5R Class II | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | – | – | – | – | – | |||
| 885012207026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±10% | 0805 | -55 °C up to +125 °C | – | 10 | 0.01 GΩ | X7R Class II | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | – | – | – | – | |||
| 885012207098 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 0805 | -55 °C up to +125 °C | – | 2.5 | 5 GΩ | X7R Class II | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | – | – | |||
| 885012107011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 22 µF | ±20% | 0805 | -55 °C up to +85 °C | – | 10 | 0.005 GΩ | X5R Class II | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | – | – | – | – | |||
| 885012208069 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±10% | 1206 | -55 °C up to +125 °C | – | 10 | 0.01 GΩ | X7R Class II | 1.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | – | – | – | – | – | |||
| 885012209048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | ±10% | 1210 | -55 °C up to +125 °C | – | 5 | 0.02 GΩ | X7R Class II | 2.5 | 0.6 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | – | – | |||
![]() | 418121270804 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4 | 11.1 | not specified | – | 600 | 2000 | White | No | – | – | – | – | – | – | – | – | – | 0.025 | 24 | – | – | – | – | – | – | – | – | – | – | |
![]() | 434121025816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.8 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | not specified | 2.5 | 160 | 50000 | Black | No | – | – | – | – | – | – | – | – | – | 0.05 | 12 | – | – | – | – | – | – | – | – | – | – | |
![]() | 150040GS73240 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCC SMT Mono-color Chip LED Compact | – | – | – | – | 525 | Green | 515 | 800 | 3.2 | InGaN | 120 | – | – | 0402 | -40 °C up to +85 °C | – | – | – | – | 0.5 | – | Tape and Reel | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012205086 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 0402 | -55 °C up to +125 °C | – | 10 | 0.5 GΩ | X7R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | – | – | |||
![]() | 150040SS73220 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCC SMT Mono-color Chip LED Compact | – | – | – | – | 630 | Super Red | 645 | 90 | 2 | AlInGaP | 120 | – | – | 0402 | -40 °C up to +85 °C | – | – | – | – | 0.5 | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012209074 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 22 µF | ±10% | 1210 | -55 °C up to +125 °C | – | 10 | 0.005 GΩ | X7R Class II | 2.5 | 0.6 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | – | – | – | – | – | |||
![]() | 744383560047HT | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | 4020HT | -55 °C up to +150 °C | – | – | – | – | 4 | – | – | 12.7 | 13 | 7 | 80 | SMT | 10 | – | – | – | – | – | – | – | – | – | – | 4 | – | 2 | – | – | – | – | – | – | – | – | 8.1 | – | – | – | 0.47 | 8.5 | – | – | – | – | – | – | – | – | – | – | 83 | ||
| 885012106031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±20% | 0603 | -55 °C up to +85 °C | – | 20 | 0.01 GΩ | X5R Class II | 0.8 | 0.35 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Packaging | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | ISAT (A) | Gender | Variant | Durability | Interface Type | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Rows | Color | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Winding Style | Number of windings | L (µH) | IR (A) | VR (V) | Application | L1 (µH) | L2 (µH) | IR (mA) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Samples |
|---|